NBC-R4ACS-IE8A/.../...
-
Patch cable
1387607
Patch cable, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, Plug straight RJ45 / IP20, on free cable end, cable length: Free input (0.2 m … 90 m)
Product details
| Product type | Data cable preassembled |
| Product family | RJ45 INDUSTRIAL IE8 CAT6A |
| Number of positions | 8 |
| Shielded | yes |
| Cable outlet | straight |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 2 |
| Signal type/category | Ethernet CAT6A (IEC 11801), 10 Gbps |
| Status display | no |
| Rated current | 1.5 A |
| Insulation resistance | > 1 TΩ |
| Transmission speed | 10 Gbps |
| Transmission characteristics (category) | CAT6A |
| Flammability rating according to UL 94 | V2 |
| Housing material | PP |
| Contact material | CuSn6 |
| Contact surface material | Ni/Au |
| Contact carrier material | PC |
| Outer sheath, material | PUR |
| Conductor material | Copper, bare |
| Width | 14 mm |
| Height | 14.8 mm |
| Length | 44.2 mm |
| Connection technology | |
| Connection method | Pierce connection |
| Conductor connection | |
| Connection method | Pierce connection |
| Connection 1 | |
| Type | Plug straight RJ45 / IP20 |
| Number of positions | 8 |
| Shielded | yes |
| Handle color | black |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | free cable end |
| Number of positions | 8 |
| Cable length | Free input (0.2 m … 90 m) |
| Ethernet 10 Gbit [94F] | |
| Dimensional drawing |
|
| UL AWM Style | 21238 (80 °C / 600 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet 10 Gbit [94F] |
| Ethernet 10 Gbit 94F | |
| Conductor structure | 4x2xAWG26/7; S/FTP |
| AWG signal line | 26 |
| Conductor cross-section | 4x 2x 0.14 mm² |
| Wire diameter incl. insulation | 1 mm ±0.05 mm |
| External cable diameter | 6.40 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 4 pairs for core |
| Shielding | Tinned copper braided shield |
| Optical shield covering | 70 % |
| Insulation resistance | ≥ 500 MΩ*km |
| Loop resistance | ≤ 290.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | ≤ 100 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 26 mm |
| Smallest bending radius, movable installation | 51 mm |
| Halogen-free | according to IEC 60754-1 |
| Flame resistance | according to IEC 60332-1-2 |
| in accordance with UN ECE-R 118.03 | |
| according to CSA C 22.2 No. 210-FT1 | |
| Resistance to oil | in accordance with DIN EN 60811-404 |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -20 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C (RJ45 connector) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C (RJ45 connector) |
| Standards/specifications | IEC 60603-7 |
| Item number | 1387607 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | ABNABF |
| Weight per piece (including packing) | 293.9 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440392 |
| ECLASS-15.0 | 27440392 |
ETIM
| ETIM 10.0 | EC002943 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 9.388 kg CO2e |
Compatible products
Your advantages
Perfect for industrial applications
PVC cable for flexible installations
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates