NBC-M12FR/5,0-971/R4AQ VR
-
Network cable
1412811
Network cable, degree of protection: IP20, cable length: 5 m, number of positions: 6, 100 Mbps, CAT5, color: black, VARAN, 1x2x24/32+2x2x24/19, SF/UTP, black
Product details
| Type | M12 |
| Sensor type | VARAN |
| Number of positions | 6 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | I |
| Degree of pollution | 1 |
| Rated voltage (III/3) | 72 V (DC) |
| Contact resistance | ≤ 5 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V |
| Nominal current IN | 2 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Transmission speed | 100 Mbps |
| Color | black |
| Material | PC |
| PA | |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Outer sheath, material | SANTOPRENE halogen-free |
| Connection 1 | |
| Type | Socket angled M12 |
| Locking type | SPEEDCON |
| Coding type | A |
| Insertion/withdrawal cycles | ≥ 100 |
| Degree of protection | IP65/IP67 |
| Connection 2 | |
| Type | Plug straight RJ45 |
| Insertion/withdrawal cycles | ≥ 750 |
| Degree of protection | IP20 |
| Cable length | 5.00 m |
| VARAN PVC [971] | |
| Dimensional drawing |
|
| UL AWM Style | 2461 (80°C/300 V) |
| Number of positions | 6 |
| Shielded | yes |
| Cable type | VARAN PVC [971] |
| Conductor structure | 1x2x24/32+2x2x24/19, SF/UTP |
| Signal runtime | 5.3 ns/m |
| Conductor structure signal line | 19x 0.13 mm |
| AWG signal line | 24 |
| Conductor structure, voltage supply | 32x 0.10 mm |
| AWG power supply | 24 |
| Conductor cross-section | 2x 2x 0.25 mm² (Signal line) |
| 2x 0.25 mm² (Power supply) | |
| Wire diameter incl. insulation | 1.25 mm (Signal line) |
| 1.4 mm (Power supply) | |
| External cable diameter | 7.00 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | black |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PE |
| Single wire, color | blue-yellow, green-orange, red-blue |
| Thickness, outer sheath | 0.90 mm |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 3 pairs with filler elements to the core |
| Optical shield covering | 85 % |
| Max. conductor resistance | 78 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 500 MΩ*km (at 20 °C) |
| Working capacitance | approx. 57 nF (at 1 kHz) |
| Nominal voltage, cable | ≤ 80 V |
| Test voltage Core/Core | 1000 V |
| Test voltage Core/Shield | 1000.00 V |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 28 mm |
| Smallest bending radius, movable installation | 56 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 200000, Bending radius: 5 x D |
| Flame resistance | according to IEC 60332-1-2 |
| Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (installation) | -40 °C ... 80 °C |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) (Cable, fixed installation) | 0 °C ... 50 °C (for installation) |
| -20 °C ... 80 °C (cable, fixed installation) | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1412811 |
| Packing unit | 1 pc |
| Minimum order quantity | 10 pc |
| Sales key | AB |
| Product key | ABNPAA |
| GTIN | 4055626016375 |
| Weight per piece (including packing) | 392.5 g |
| Weight per piece (excluding packing) | 390.532 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 10.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
| SCIP | 71cfb4ec-95bf-4173-b45f-b3b911c496fb |
Compatible products
Your advantages
Perfect for industrial applications
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
Compact angle
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates