QPDW3PE1,5 6-10 M25 0,1 BKKTH
-
Panel feed-through
1582475
QUICKON panel feed-through, 3-pos. +PE, 1.0 mm2 ... 2.5 mm2 / 630 V / 20 A, with QUICKON nut for cable diameters of 6 mm .... 10 mm, with 4 welded-on 1.5 mm2 cable wires, 0.1 m long, with ring cable lugs at the end
Product details
Compatible products
Your advantages
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables