TPE070AGW/107080000 S00001
   - 
  Touch panel
    
      2401231
      
      
    
  
      Rugged-Touch panel, 17.8 cm / 7"-TFT display (Analog resistive (GFG)), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 184 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, TSvisRT, without bus system.
Product details
| Product type | Operator panel | 
| Application | Rugged | 
| Computer data | |
| Processor | Arm9™, 184 MHz | 
| Operating system | Windows® CE 5.0 | 
| RAM | 128 MB SDRAM | 
| 512 KB SRAM | |
| Data storage system | NOR-Flash, 64 MB | 
| Display | |
| Display type | 17.8 cm / 7"-TFT | 
| Screen resolution | 800 x 480 Pixel(s) (WVGA) | 
| Touch technology | Analog resistive (GFG) | 
| Display lighting type | LED | 
| Brightness | 350 cd/m², typical (adjustable) | 
| MTBF | 40000 h | 
| Color spectrum | 65536 colors | 
| Reading angle left | 70.00 ° | 
| Reading angle right | 70.00 ° | 
| Reading angle top | 65.00 ° | 
| Reading angle bottom | 65.00 ° | 
| Interfaces | 2x USB Host 2.0 | 
| Optional interfaces | none | 
| Network | 1 x Ethernet (10/100 Mbps), RJ45 | 
| Bus system | without bus system | 
| User software | TSvisRT | 
| Service life of battery | 5 years (typical) | 
| Supply | |
| Typical current consumption | 0.3 A | 
| Real-time clock | |
| Realtime clock | Yes | 
| Supply | |
| Power supply unit | 24 V DC ±20 % | 
| Mounting type | Front mounting | 
| Material front plate | Aluminum (natural anodized) | 
| Housing material | Steel sheet, zinc-plated | 
| Ambient conditions | |
| Degree of protection | IP67 (front), IP20 (back) | 
| NEMA 4X | |
| Ambient temperature (operation) | -20 °C ... 70 °C | 
| Ambient temperature (storage/transport) | -30 °C ... 80 °C | 
| Altitude | 4000 m | 
| Permissible humidity (operation) | 5 % ... 95 % (Front) | 
| 20 % ... 85 % (On the rear) | |
| Shock | 15g, according to IEC 60068-2-27 | 
| Vibration (operation) | 1g, according to EN 60068-2-6 | 
| External dimensions | |
| Width / Height / Depth | 234 mm / 174 mm / 5 mm (Dimensions of the front plate) | 
| Installation dimensions | |
| Width / Height / Installation depth | 200 mm / 140 mm / 65 mm (Mounting cutout, depth with bus if bus system present in the device) | 
| Item number | 2401231 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | DRC | 
| Product key | DRCACB | 
| GTIN | 4055626095820 | 
| Weight per piece (including packing) | 1,000 g | 
| Weight per piece (excluding packing) | 1,000 g | 
| Customs tariff number | 84714100 | 
| Country of origin | DE | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-15 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates