TP070ZTW/400620002 S00062
-
Touch panel
2400756
Touch panel, 17.8 cm / 7"-TFT display (Resistive industrial touch screen), 800 x 480 pixel(s) (WVGA), 262144 colors, Intel® Atom™ Z530 1.6 GHz, 4x USB Host 2.0, 1x COM (RS-232), 1x COM (RS-422/485), 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® CE 6.0, Open platform, DualCAN.
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Operator panel |
Computer data | |
Processor | Intel® Atom™ Z530 1.6 GHz |
Operating system | Windows® CE 6.0 |
RAM | 1 GB DDR2 SDRAM |
Data storage system | Flash, 4 GB (integrated) |
Slots | 1x SD |
Display | |
Display type | 17.8 cm / 7"-TFT |
Screen resolution | 800 x 480 Pixel(s) (WVGA) |
Touch technology | Resistive industrial touch screen |
Display lighting type | LED |
Brightness | 350 cd/m², typical (adjustable) |
MTBF | 40000 h |
Color spectrum | 262144 colors |
Reading angle left | 70.00 ° |
Reading angle right | 70.00 ° |
Reading angle top | 65.00 ° |
Reading angle bottom | 65.00 ° |
Interfaces | 4x USB Host 2.0 |
1x COM (RS-232) | |
1x COM (RS-422/485) | |
Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
Bus system | DualCAN |
User software | Open platform |
Service life of battery | 5 years (typical) |
Supply | |
Typical current consumption | 0.8 A |
Real-time clock | |
Realtime clock | Yes |
Supply | |
Power supply unit | 24 V DC ±20 % |
Ambient conditions | |
Degree of protection | IP65 (front), IP20 (back) |
Ambient temperature (operation) | 0 °C ... 50 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Altitude | 3000 m |
Permissible humidity (operation) | 20 % ... 85 % |
Shock | 15g, according to IEC 60068-2-27 |
Vibration (operation) | 1g, according to EN 60068-2-6 |
External dimensions | |
Width / Height / Depth | 203 mm / 147 mm / 5 mm (Dimensions of the front plate) |
Installation dimensions | |
Width / Height / Installation depth | 195 mm / 139 mm / 91 mm (Mounting cutout, depth with bus if bus system present in the device) |
Item number | 2400756 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRC |
Product key | DRCABA |
GTIN | 4055626109091 |
Weight per piece (including packing) | 1,100 g |
Weight per piece (excluding packing) | 1,100 g |
Customs tariff number | 84714100 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates