FL ISOLATOR 100-M12 RMS
-
Network isolator
2904671
Passive network isolator with pre-installed adapter for mounting on a DIN rail. Electrical isolation in Ethernet networks. For protection against potential differences up to 4 kV. Transmission speed of up to 100 Mbps. M12 sockets (D-coded).
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Network isolator |
| MTTF | 18372 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 13381 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 3348 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 38062 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 12264 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Electrical isolation | Port X1//port X2 |
| Insulation voltage input/output | 250 Vrms |
| Test voltage data interface/data interface | 4 kV AC (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | passive module, no supply voltage required |
| Signal | Ethernet |
| PROFINET | |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps |
| Connection method | M12 connector, D-coded (female) |
| No. of channels | 1 |
| Transmission length | ≤ 100 m (Total length across both ports (dependent on data rate and cable used)) |
| Protocols supported | Transparent protocol for IPv4 and IPv6 |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Connection method | M12 connector, D-coded (female) |
| No. of channels | 1 |
| Dimensional drawing |
|
| Width | 66 mm |
| Height | 91 mm |
| Depth | 50 mm |
| Color (Housing) | black (RAL 9005) |
| Material Housing | FR 2010 |
| Flammability rating according to UL 94 | V0 |
| Shielding | no connection to protective earth ground (PE) |
| capacitive isolation between both shield connections |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Vibration resistance according to IEC 61373, EN 61373 | Vibration (operation): Category 1, Class B |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
| Shock (storage/transport): 30g, 18 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP54 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 75 °C (85°C for 10 min.; thereafter function can no longer be guaranteed - check device) |
| Permissible humidity (operation) | 10 % ... 95 % |
| Permissible humidity (storage/transport) | 5 % ... 95 % |
| CE | |
| Certificate | CE-compliant |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Standards/regulations | EN 50121 and EN 50155 (for railway applications) |
| IEC 60571 |
| Mounting type | DIN rail mounting |
| Mounting position | Alignable on DIN rail |
| Item number | 2904671 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC332 |
| GTIN | 4046356872898 |
| Weight per piece (including packing) | 343.6 g |
| Weight per piece (excluding packing) | 343.6 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
Compatible products
-
FL ISOLATOR 100-RJ/RJ - Network isolator 2313931
-
FL ISOLATOR 1000-RJ/RJ - Network isolator 2313915
-
PP-RJ-RJ - Patch panel 2703015
-
PP-RJ-SC - Patch panel 2703016
-
PP-RJ-SCC - Patch panel 2703018
-
PP-RJ-IDC - Patch panel 2703019
-
PP-RJ-RJ-F - Patch panel 2703020
-
PP-RJ-SC-F - Patch panel 2703021
-
PP-RJ-SCC-F - Patch panel 2703022
-
PP-RJ-IDC-F - Patch panel 2703023
-
FL-PP-RJ45-LSA - Patch panel 2901645
-
FL-PP-RJ45/RJ45-B - Patch panel 2904933
-
VS-M12MS-PPC/ME-93E-LI/2,0 - Network cable 1406483
-
VS-M12MS-PPC/PL-93E-LI/2,0 - Network cable 1406577
-
VS-M12MS-IP20-93E-LI/2,0 - Network cable 1406056
-
VS-93E/... - Bus system cable 1416402
-
NBC-M12MSD/ 2,0-93B CMC - Network cable 1524307
Your advantages
Extended temperature range of -40 °C ... +75 °C
Easy installation
Approval for railway applications (rolling stock) in accordance with EN 50155 and EN 50121
No power supply required
Dielectric strength of up to 4 kV
Protection against aggressive environmental influences, particularly harsh industrial environments, thanks to coated PCB
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates