NBC-EE-M12MSD/10,0-96E/M12MSD
   - 
  Network cable
    
      1527912
      
      
    
  
      Product details
| General | Further products with variable cable type and variable cable length can be found in the accessories section | 
| Product type | Data cable preassembled | 
| Application | Standard | 
| Sensor type | Ethernet | 
| Number of positions | 4 | 
| No. of cable outlets | 1 | 
| Shielded | yes | 
| Coding | D | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Bus system | Ethernet | 
| Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps | 
| Status display | no | 
| Status display present | no | 
| Nominal voltage UN | 48 V AC | 
| 60 V DC | |
| Nominal current IN | 4 A | 
| Transmission medium | Copper | 
| Transmission speed | 100 Mbps | 
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) | 
| Flammability rating according to UL 94 | V0 | 
| Outer sheath, material | PVC | 
| Conductor material | Bare Cu litz wires | 
| Connection 1 | |
| Type | Plug straight M12 / IP65 | 
| Number of positions | 4 | 
| Coding type | D (Data) | 
| Handle color | anthracite | 
| Material | CuZn (Contact) | 
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| FKM (Seal) | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Insulation resistance | ≥ 100 MΩ | 
| Tightening torque | 0.4 Nm | 
| Degree of protection | IP65 | 
| Ambient temperature (operation) | -25 °C ... 70 °C | 
| Connection 2 | |
| Type | Plug straight M12 / IP65 | 
| Number of positions | 4 | 
| Coding type | D (Data) | 
| Handle color | anthracite | 
| Material | CuZn (Contact) | 
| Ni/Au (Contact surface) | |
| PA (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| FKM (Seal) | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Insulation resistance | ≥ 100 MΩ | 
| Tightening torque | 0.4 Nm | 
| Degree of protection | IP65 | 
| Ambient temperature (operation) | -25 °C ... 70 °C | 
| Cable length | 10 m | 
| Cable type | Ethernet flexible CAT5, 2-pair | 
| Cable structure | 2x2xAWG26/7, SF/UTP | 
| Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps | 
| External cable diameter | 6.40 mm ±0.2 mm | 
| Outer sheath, material | PVC | 
| External sheath, color | blue RAL 5021 | 
| Thickness, outer sheath | 1.20 mm | 
| Wire diameter incl. insulation | 0.9 mm | 
| Single wire, color | white/orange-orange, white/green-green | 
| Conductor material | Bare Cu litz wires | 
| Conductor structure signal line | 7x 0.16 mm | 
| AWG signal line | 26 | 
| Material wire insulation | PE | 
| Twisted pairs | 2 cores to the pair | 
| Overall twist | Two pairs with two fillers to the core | 
| Optical shield covering | 70 % | 
| Cable insulation resistance | >= 500 MΩ*km | 
| Minimum bending radius, fixed installation | 4 x D | 
| Halogen-free | according to IEC 60754-1 | 
| according to IEC 60332-1-2 | |
| Flame resistance | in acc. to UL VW1 | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 70 °C (cable, fixed installation) | 
| Flame resistance | in acc. to UL VW1 | 
| M12 | |
| Standard designation | M12 connector | 
| Standards/specifications | IEC 61076-2-101 | 
| Item number | 1527912 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AFA | 
| Product key | AFACJI | 
| GTIN | 4063151998202 | 
| Weight per piece (including packing) | 509 g | 
| Weight per piece (excluding packing) | 459 g | 
| Customs tariff number | 85444211 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27060307 | 
| ECLASS-15.0 | 27060307 | 
ETIM
| ETIM 9.0 | EC001855 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates