TB 2,5-QUATTRO I BU
-
Multi-conductor terminal block
3000915
Multi-conductor terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 4, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.5 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue
Product details
Product type | Multi-conductor terminal block |
Number of connections | 4 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.77 W |
Nominal cross section | 2.5 mm² |
Level 1 above 1+2 below 1+2 | |
Connection method | Screw connection |
Screw thread | M2,5 |
Tightening torque | 0.4 ... 0.5 Nm |
Stripping length | 8 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 0.5 mm² ... 4 mm² |
Cross section AWG | 20 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross-section, flexible [AWG] | 20 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 2.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 1 mm² |
Nominal current | 24 A |
Maximum load current | 24 A |
Nominal voltage | 500 V |
Nominal cross section | 2.5 mm² |
Width | 5.2 mm |
End cover width | 1.5 mm |
Color | blue (RAL 5015) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 |
Item number | 3000915 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BE1 |
Product key | BEK213 |
GTIN | 4046356761611 |
Weight per piece (including packing) | 10.822 g |
Weight per piece (excluding packing) | 10.822 g |
Customs tariff number | 85369010 |
Country of origin | CN |
ETIM
ETIM 8.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
INB 10-5 - Insertion bridge 3246175
-
D-TB 2,5/4-QUATTRO - Cover 3059838
-
TS-TB-2L - Insulation plate 3062841
-
TPS 3/10/4 - Test plug strip 3246230
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
E/TB - End bracket 3246966
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates