UM-PRO PCB S-LOCK BK
-
Locking
2200168
Locking element for locking the top PCB onto UM-PRO housing close to the edge
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Mounting material |
Housing type | Press-drawn section housings |
Housing series | UM-PRO |
Product family | UM-PRO |
Type | top PCB (lateral) |
Color (Housing) | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Surface characteristics | untreated |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Mounting type | Plug-in mounting |
Item number | 2200168 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | ACH |
Product key | ACHDAZ |
Catalog page | Page 748 (C-1-2013) |
GTIN | 4046356547611 |
Weight per piece (including packing) | 0.315 g |
Weight per piece (excluding packing) | 0.3 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190605 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
UM-PRO PROFILE - Profile 2200148
-
UM-PRO 72 COVER-L BK - Lateral element 2200151
-
UM-PRO 72 COVER-R BK - Lateral element 2200152
-
UM-PRO 108 COVER-L BK - Lateral element 2200155
-
UM-PRO 108 COVER-R BK - Lateral element 2200156
-
UM-PRO 122 COVER-L BK - Lateral element 2200158
-
UM-PRO 122 COVER-R BK - Lateral element 2200159
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
UM-PRO PE CONTACT L1 - Functional ground contact 2200161
-
UM-PRO PE CONTACT L2 - Functional ground contact 2200162
-
UM-PRO PE CONTACT L3 - Functional ground contact 2200163
-
UM-PRO PCB C-LOCK L1 BK - Locking 2200164
-
UM-PRO PCB C-LOCK L2 BK - Locking 2200165
-
UM-PRO PCB C-LOCK L3 BK - Locking 2200166
-
UM-PRO MOUNT BK - Mounting flange 2200171
-
UM-PRO 72 FOOT BK - Foot element 2200153
-
UM-PRO 108 FOOT BK - Foot element 2200157
-
UM-PRO 122 FOOT BK - Foot element 2200160
-
UM-PRO A/U N 73 CM - Covering hood 2200310
-
UM-PRO A/U 73 CM - Covering hood 2200311
-
UM-PRO A/U 92 CM - Covering hood 2200312
-
UM-PRO LID-73N BK - Lateral element 2200174
-
UM-PRO LID-73 BK - Lateral element 2200173
-
UM-PRO LID-92 BK - Lateral element 2200172
Your advantages
Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates