Benefit from flexible application options with an extended power range from 0.25 kW to 7.5 kW. In addition to protecting against accidental changes to the device, the CONTACTRON Speed Starter can be protected with an individually definable code. Select the appropriate product for your application.
Speed starter with soft start and configurable speed for starting and reversing motors up to 230 V AC and 1.5 kW, configurable motor protection, analog input, STO function up to SIL 3/PL e, single-phase load input