Start a precise device configuration with the intuitive menu navigation, without long tests and calculations. Use either the easy-to-read OLED display and the pushbuttons on the device or the smartphone app with extended functions.
Monitoring relay for monitoring 3-phase voltages of 400 V AC (3N~400/230 V AC) ±30%, undervoltage, window, phase sequence, phase failure, 1 changeover contact, with screw connection