PSI-MODEM/ETH
-
Modem
2313300
Industrial Ethernet modem for assembly on EN DIN rails. For dialed operation in Europe, USA and Canada. Ethernet interface, electric 3-way isolation, supply voltage 24 V DC
Free download available.
Downloads
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Modem |
| Insulation characteristics | |
| Pollution degree | 2 |
| Electrical isolation | VCC // PSTN // Ethernet |
| Maximum power dissipation for nominal condition | 2.4 W |
| Mains type | Fixed-line network |
| Test voltage data interface/power supply | 1.5 kV (50 Hz, 1 min.) |
| Test voltage data interfaces | 1500 V |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| Nominal supply voltage | 24 V DC ±5 % (as an alternative or redundant, via backplane bus contact and system current supply) |
| Typical current consumption | < 100 mA (24 V DC) |
| < 70 mA (stand by) | |
| Function | |
| Management | Web-based management, SNMP or Factory Manager Software FL SWT |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Ethernet |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 1 |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP, TFTP, HTTP, Modbus/TCP, PPP, PROFINET, EtherNet/IP™, CHAP |
| Auxiliary protocols | ARP, DHCP, BOOTP, SNMP, RIP, RARP, HTTP, TFTP, ICMP |
| Data flow control/protocols | TCP/IP, UDP, TFTP, HTTP, Modbus/TCP, PPP, PROFINET, EtherNet IP, CHAP |
| Data: PSTN-Port (a/b-Line) | |
| Serial transmission speed | 300 Bd ... 56 kBd |
| Connection method | RJ12, 6-pos. |
| Dialing procedure | Multiple frequency/pulse dialing, configuration via software |
| Error correction | V.42 (LAP-M or MNP 2 to 4) |
| Data compression | V.42bis (throughput 4:1), MNP 5 (throughput 2:1) |
| Acoustic signaling | Integrated piezo (during the dialing process) |
| Width | 45 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Material (Housing) | PA V0 |
| Free fall in accordance with IEC 60068-2-32 | : 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g in each space direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : Operation: 15g, 11 ms period, half-sine shock pulse |
| : Storage: 30g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| ≤ 2000 m (in acc. with UL) | |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Class I, Zone 2, AEx nA IIC T6 | |
| Class I, Zone 2, Ex nA IIC T6 Gc X | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55032 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | Test Level 3 |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 1 kV (Test Level 3) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 2 kV |
| Signal | ± 1 kV |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Comments | Class A, industrial applications |
| Mounting type | DIN rail mounting |
| Item number | 2313300 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC412 |
| GTIN | 4046356308083 |
| Weight per piece (including packing) | 336.8 g |
| Weight per piece (excluding packing) | 290.4 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 HEAVY - Data cable 2744814
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
FL SWITCH SFNT 5TX - Industrial Ethernet Switch 2891003
-
FL-PP-RJ45-SCC - Patch panel 2901642
-
PSI-MODEM-SHDSL/ETH - Ethernet extender 2313643
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
Your advantages
Callback function
Configurable, selective call acceptance
Integrated surge protection to ensure high system availability
Connection establishment with password protection
High-quality electrical isolation
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates