MM-EE-EEM-MA570-R
-
Measuring device
1726496
Multifunctional energy meter, with integrated Modbus/RTU / TCP interface, supports multi-rate functions, used to measure electrical parameters up to 600 V, operating temperature up to +70°C. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Energy measuring device |
| Electrical isolation | |
| Pollution degree | 2 |
| Supply | |
| Supply voltage range | 85 V AC ... 275 V AC |
| 120 V DC ... 380 V DC | |
| Power consumption | ≤ 3.5 W |
| Nominal frequency | 50 Hz ... 60 Hz (AC sine) |
| Measuring data acquisition | |
| Measuring principle | True RMS value measurement (TRMS) |
| Measured value | AC sine (50 Hz/60 Hz) |
| Acquisition of harmonics | up to 63rd harmonic |
| Measurement: Voltage | |
| Input name | Voltage measuring input V1, V2, V3 |
| Input voltage range | 600 V AC ... 87 V AC (Phase/phase (direct)) |
| 50 V AC ... 345 V AC (Phase/neutral conductor (direct)) | |
| 50 V AC ... 600000 V AC (Primary (via external transformers)) | |
| 50 V AC ... 600 V AC (Secondary (via external transformers)) | |
| Frequency range | 50 Hz ... 60 Hz (45 Hz ... 65 Hz) |
| Precision | 0.2 % |
| Measurement: Current | |
| Input current | 1 A (secondary) |
| 5 A (secondary) | |
| Measuring range | 1 A ... 9999 A (primary) |
| Measurement: Power | |
| Active energy (IEC 62053-22) | Class 0.5 S |
| Reactive power (IEC 62053-23) | Class 2 |
| Current/voltage/power supply | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Conductor cross-section rigid | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 28 ... 12 |
| Tightening torque | 0.5 Nm |
| RS485 | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Tightening torque | 0.2 Nm |
| Digital input/output | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Conductor cross-section rigid | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Tightening torque | 0.2 Nm |
| Data: Network interface | |
| Communication protocol | Modbus/RTU |
| Communication standard | RS-485 |
| Connection method | Screw connection |
| Transmission speed range | 2400 bps ... 38400 bps |
| Data: Network interface | |
| Communication protocol | Modbus/TCP |
| Communication standard | RJ45 |
| Transmission speed | 100 Mbps |
| Width | 96 mm |
| Height | 96 mm |
| Depth | 73.5 mm |
| Ambient conditions | |
| Degree of protection | (Front) |
| IP20 (Connections) | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Max. permissible relative humidity (operation) | ≤ 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Mounting type | Panel mount |
| Mounting position | Front panel installation, horizontal |
| Item number | 1726496 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMC |
| Product key | CMCC11 |
| GTIN | 4067923281943 |
| Weight per piece (including packing) | 428.5 g |
| Weight per piece (excluding packing) | 380 g |
| Customs tariff number | 90283019 |
| Country of origin | CN |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates