MM-EE-EEM-MA-450
-
Measuring device
1660042
Multifunctional energy measuring device with integrated RS-485 interface for communication with RTU via Modbus in multi-drop mode for measuring electrical parameters in low-voltage electrical installations up to 500 V.
Product details
Product type | Energy measuring device |
Electrical isolation | IEC 61010-1 (Safe isolation) |
IEC 61010-1 (Safe isolation) | |
IEC 61010-1 (Basic insulation) | |
Maximum power dissipation for nominal condition | < 5 VA |
Mains type | 3-phase (4-conductor) |
Electrical isolation | |
Overvoltage category | III (300 V) |
Pollution degree | 2 |
Supply | |
Supply voltage range | 90 V AC ... 270 V AC ±10 % |
90 V DC ... 270 V DC ±15 % ... ±20 % | |
Power consumption | 10 VA |
≤ 4 W | |
Nominal frequency | 50 Hz ... 60 Hz (AC sine) |
General | |
Measuring principle | True RMS value measurement (TRMS) |
Measured value | AC sine (50 Hz/60 Hz) |
Acquisition of harmonics | Total harmonic distortion |
Description of the input | Digital input |
Number | 1 |
Voltage input signal | 24 V DC |
Measurement: Voltage V1, V2, V3 | |
Input name | Voltage measuring input V1, V2, V3 |
Input voltage range direct | 35 V AC ... 500 V AC (Phase/Phase) |
20 V AC ... 300 V AC (Phase/neutral conductor) | |
Precision | 0.5 % |
Power consumption | < 2 VA |
Measurement: Current I1, I2, I3 | |
Input name | Current measurement I1, I2, I3 |
Input current | 1 A (secondary) |
5 A (secondary) | |
Measuring range | 5 A ... 8000 A (primary) |
Precision | 0.5 % |
Measurement: Power | |
Precision | 0.5 % |
Output description | Digital output |
Number | 1 |
Maximum switching voltage | 250 V AC |
30 V DC | |
Contact switching type | Changeover contact |
Current / voltage / supply | |
Connection method | Screw connection |
Stripping length | 6 mm |
Screw thread | M3,5 |
Conductor cross section rigid | 1.5 mm² ... 2.5 mm² |
Conductor cross section flexible | 1.5 mm² ... 2.5 mm² |
Conductor cross section AWG | 16 ... 14 |
Tightening torque | 0.5 Nm ... 1 Nm |
Digital I/O / communication | |
Connection method | Screw connection |
Stripping length | 6 mm |
Screw thread | M3 |
Conductor cross section rigid | 1.5 mm² ... 2.5 mm² |
Conductor cross section flexible | 1.5 mm² ... 2.5 mm² |
Conductor cross section AWG | 16 ... 14 |
Tightening torque | 0.5 Nm ... 1 Nm |
Data: Network interface | |
Communication protocol | Modbus/RTU |
Connection method | RS-485 |
Number of connections | 1 |
Transmission speed | 9600 bps |
Address area | programmable |
Parity | none |
Stop bit | 1 |
Width | 98 mm |
Height | 98 mm |
Depth | 65 mm |
Ambient conditions | |
Degree of protection (Housing) | IP20 (Housing) |
Degree of protection (Display) | IP54 (Display) |
Ambient temperature (operation) | -10 °C ... 60 °C |
Ambient temperature (storage/transport) | -10 °C ... 75 °C |
Max. permissible relative humidity (operation) | ≤ 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Mounting type | Panel mount |
Mounting position | Front panel installation, horizontal |
Item number | 1660042 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMC |
Product key | CMCC11 |
GTIN | 4067923196063 |
Weight per piece (including packing) | 372 g |
Weight per piece (excluding packing) | 315 g |
Customs tariff number | 90283019 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27142330 |
ETIM
ETIM 9.0 | EC002301 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates