RV 8-TP(2,4X0,8)L
-
Marshalling panel
3191013
Marshalling panel, nom. voltage: 250 V, nominal current: 5 A, connection method: TERMI-POINT®, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, cross section: 0.22 mm2 - 0.56 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product details
| Product type | Potential distributor |
| Number of positions | 1 |
| Number of connections | 16 |
| Number of rows | 1 |
| Potentials | 8 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Number of connections per level | 16 |
| 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level | |
| Connection method | TERMI-POINT® |
| TERMI-POINT pin dimensions | 2.4 x 0.8 mm |
| Position of the TERMI-POINT pin | vertical |
| Conductor cross-section rigid | 0.22 mm² ... 0.56 mm² |
| Cross section AWG | 24 ... 20 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.22 mm² ... 0.56 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 20 (converted acc. to IEC) |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 0.5 mm² |
| Nominal current | 5 A |
| Maximum load current | 5 A |
| Nominal voltage | 250 V |
| Width | 7.6 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 85 °C |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3191013 |
| Packing unit | 5 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE5 |
| Product key | BE531X |
| GTIN | 4017918093426 |
| Weight per piece (including packing) | 68.8 g |
| Weight per piece (excluding packing) | 68.11 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
STG 8-RV/Q - Connector housing 3190302
-
STG 2-RV/Q - Connector housing 3190247
-
STG 8-RV/L - Connector housing 3190195
-
STG 10-RV/L - Connector housing 3190205
-
STG 1-RV/L - Connector housing 3190124
-
STG-MTN 0,5-1,0 - Crimp contact 3190438
-
S-FS (2,8X0,8) - Equipotential bonding strip 3191699
-
D-RV 8 - End cover 3191026
-
RV 8-SPSA - Mounting material 3193011
-
KZMP-RV 8:A-H - Pair of marking masks 3191327
-
KZMP-RV 8:1-8 - Pair of marking masks 3191330
-
SBS 6:UNBEDRUCKT - Marker card 1007222
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
ZB 7,62:UNBEDRUCKT - Zack marker strip 1054000
-
ZB 7,62 CUS - Zack marker strip 0824997
-
ZB 7,62,LGS:FORTL.ZAHLEN - Zack marker strip 1054233
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
Your advantages
The external housing ridges act as a cable duct side panel, such that good cable routing is ensured and standard cable duct covers can be used
The red-white marking masks with alternating negative/positive 1 ‑ 8 or a ‑ h labeling clearly distinguish the rows of pins and make the process of connecting and finding specific connections much easier
There are two housing grooves between the pin panel and labeling rib into which the potential busbars can be inserted
The RV 8 element has eight 2.4 x 0.8 mm TERMI-POINT®(TP) pins for the incoming and outgoing conductors on both sides of the raised labeling rib
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates