Zack marker strip, 10-section, horizontally labeled with the identical number: 39, white, for terminal block width: 6.2 mm, mounting type: latching
Terminal marking
Terminal marking ensures that the wiring in the control cabinet is clearly assigned. This helps you prevent errors during setup, and also during maintenance and repair work. Terminal markings differ primarily with regard to the mounting type: markers are available for tall and flat marker grooves, as strips or as marker pins.
Zack marker strip, 10-section, vertically labeled with the consecutive numbers: 271 ... 280, white, for terminal block width: 6.2 mm, mounting type: latching
Zack marker strip, 10-section, horizontally labeled with the consecutive odd numbers: 81 ... 99, white, for terminal block width: 5.2 mm, mounting type: latching
Zack marker strip flat, 10-section, horizontally labeled with the consecutive numbers: 231 ... 240, white, for terminal block width: 5 mm, mounting type: latching
Zack marker strip, 10-section, horizontally labeled with the consecutive numbers: 261 ... 270, white, for terminal block width: 6.2 mm, mounting type: latching
Zack marker strip, 10-section, horizontally labeled with the consecutive numbers: 291 ... 300, white, for terminal block width: 5.2 mm, mounting type: latching
Zack marker strip flat, 10-section, horizontally labeled with the consecutive numbers: 61 ... 70, white, for terminal block width: 4 mm, mounting type: latching
Zack Marker strip, flat, Strip, white (RAL 9010), unmarked, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 7.5 mm, Number of individual labels: 10, text field height: 7.4 mm, text field width: 5.15 mm
Zack marker strip flat, 10-section, horizontally labeled with the consecutive numbers: 291 ... 300, white, for terminal block width: 5 mm, mounting type: latching
Zack marker strip, 10-section, horizontally labeled with the identical number: 27, white, for terminal block width: 5.2 mm, mounting type: latching
Your advantages
- Quick and easy with preprinted terminal markings
- Can be customized with various printing systems
- Convenient: can be printed by our marking service
- Everything from a single source: markings also available for terminal blocks from other manufacturers
Sustainable marking material We mark your control cabinet sustainably!
See for yourself how our sustainable solutions for industrial identification can significantly reduce your carbon footprint. The resource-saving marking portfolio is optimally designed for use in the control cabinet and includes solutions for terminal, wire and cable, equipment, and plant identification. Our sustainable marking materials boast the same quality features as conventional marking materials. With identical technical and visual properties, print quality, and durability, you can choose sustainable alternatives without having to compromise on proven quality.
Terminal marking in various formats: UCT, US, UM
Terminal marking in control cabinets and systems
Are you looking for a quick and error-free way of wiring terminal strips? Large-surface and clear marking of terminal points is essential for this. This is particularly true for the startup and maintenance of control cabinets and systems. Terminal markings from Phoenix Contact are optimally tailored to the terminal blocks.
You can choose between marked and unmarked terminal markings, available in card, roll, or even sheet format.