Equipment marking

Equipment marking

Equipment marking for a broad range of applications for devices in the control cabinet, in systems in the field, right through to outdoor applications: we provide a wide range of suitable high-quality markings for marking devices and systems. Facilitate orientation, thanks to the clear identification of your components, and simplify maintenance and repair work.

Go to Product Detail Page for item 0830303
US-EMLP (8,8X15) - Plastic label
US-EMLP (8,8X15) - Plastic label
0830303

Plastic label, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 88, text field height: 15 mm, text field width: 8.8 mm

Go to Product Detail Page for item 0800061
EML (24X4)R - Label
EML (24X4)R - Label
0800061

Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1000, text field height: 4 mm, text field width: 24 mm

Go to Product Detail Page for item 0819343
UC-EMLP (60X30) - Plastic label
UC-EMLP (60X30) - Plastic label
0819343

Plastic label, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: adhesive, Number of individual labels: 3, text field height: 30 mm, text field width: 60 mm

Go to Product Detail Page for item 0816235
EMT (10X4)R - Insert label
EMT (10X4)R - Insert label
0816235

Insert label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 0.6 ... 7 mm, mounting type: insert, Number of individual labels: 7500, text field height: 4 mm, text field width: 10 mm

Customizable
Go to Product Detail Page for item 0803083
EML (...X...)R SR - Label
EML (...X...)R SR - Label
0803083

Label, Size according to customer specifications, maximum width: 100 mm, maximum height: 350 mm, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, text field height: 350 mm, text field width: 100 mm

Go to Product Detail Page for item 0828781
US-EMP (60X15) - Snap-in markers
US-EMP (60X15) - Snap-in markers
0828781

Snap-in markers, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: latching, Number of individual labels: 9, text field height: 15 mm, text field width: 60 mm

Go to Product Detail Page for item 0830341
US-EMLP (40X10) - Plastic label
US-EMLP (40X10) - Plastic label
0830341

Plastic label, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 26, text field height: 10 mm, text field width: 40 mm

Go to Product Detail Page for item 0830302
US-EMLP (70X15) - Plastic label
US-EMLP (70X15) - Plastic label
0830302

Plastic label, Card, white (RAL 9010), unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: adhesive, Number of individual labels: 9, text field height: 15 mm, text field width: 70 mm

Go to Product Detail Page for item 1056543
UCT4-EMLP (27X12,5) - Plastic label
UCT4-EMLP (27X12,5) - Plastic label
1056543

Plastic label, Sheet, white (RAL 9010), unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, Number of individual labels: 6, text field height: 12.5 mm, text field width: 27 mm

Your advantages

  • Variable solutions – a wide range of materials for various applications
  • A wide range of options with various mounting types such as adhering, screwing, riveting, and latching
  • From a single source: materials for devices from Phoenix Contact and other manufacturers
Staff working at the production machine for sustainable labeling materials

Sustainable marking material We mark your control cabinet sustainably!

See for yourself how our sustainable solutions for industrial identification can significantly reduce your carbon footprint. The resource-saving marking portfolio is optimally designed for use in the control cabinet and includes solutions for terminal, wire and cable, equipment, and plant identification. Our sustainable marking materials boast the same quality features as conventional marking materials. With identical technical and visual properties, print quality, and durability, you can choose sustainable alternatives without having to compromise on proven quality.

Equipment marking

Equipment marking

Use in the control cabinet

Marking electrical and electronic components in the control cabinet makes maintenance work easier. There are also areas where equipment marking is mandatory. Apart from anything else, marking your equipment improves the quality of your control cabinets and systems.

Take a look: The extensive marking range from Phoenix Contact covers every possible application – from adhesive labels all the way to high-quality engraved labels. Naturally, our comprehensive marking service is also available for marking and engraving.

Equipment identification for sticking on

Equipment identification for sticking on

Equipment identification for sticking on

Self-adhesive equipment markings are available in many different sizes, materials, and colors. With their different properties, they can be used in a wide range of applications to mark components, devices, and buttons.

Equipment marking for screwing

Equipment marking for screwing

Equipment marking for screwing

Drilled labels are available for marking devices and control cabinets. They can be securely attached to the device using screws or rivets.

Equipment identification for snapping into marker carriers

Use in carriers with plastic labels

Equipment identification for snapping into marker carriers

Buttons can be marked quickly and conveniently with the CARRIER marking system. Here, the marking is positioned in the marking field of the carrier.

Equipment marking for insertion in marker carriers

Equipment marking for insertion in marker carriers

Equipment marking for insertion in marker carriers

The self-adhesive marker carriers for equipment and module marking adhere to any standard substrate. The corresponding markings can be easily inserted into the carrier.