Label for rough surfaces, Roll, can be ordered: by line, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 2, text field height: 15 mm, text field width: 40 mm
Equipment marking
Equipment marking for a broad range of applications for devices in the control cabinet, in systems in the field, right through to outdoor applications: we provide a wide range of suitable high-quality markings for marking devices and systems. Facilitate orientation, thanks to the clear identification of your components, and simplify maintenance and repair work.
Label for rough surfaces, Roll, can be ordered: by line, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 4, text field height: 6 mm, text field width: 19 mm
Snap-in markers, can be ordered: by sheet, yellow (RAL 1018), labeled according to customer specifications, mounting type: snapped into marker carrier, Number of individual labels: 8, text field height: 15 mm, text field width: 17 mm
High-temperature label, for thermal transfer printers, round, with 12 mm diameter, resistant for 60 s at up to 300°C, individual month and year identification
Device marker, Sheet, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 56, text field height: 22 mm, text field width: 22 mm
Safety label with special adhesive, Roll, can be ordered: by line, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 1, text field height: 32 mm, text field width: 70 mm
Snap-in markers, can be ordered: by sheet, green turquoise (RAL 5018), labeled according to customer specifications, mounting type: snapped into marker carrier, Number of individual labels: 20, text field height: 7 mm, text field width: 10 mm
Label, Roll, can be ordered: by line, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 3, text field height: 7.5 mm, text field width: 26.5 mm
Device marker, can be ordered: Piece, labeled according to customer specifications, mounting type: adhesive, text field height: 15 mm, text field width: 49 mm
Label, Roll, can be ordered: by line, yellow (RAL 1018), labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 4, text field height: 8 mm, text field width: 20 mm
Your advantages
- Variable solutions – a wide range of materials for various applications
- A wide range of options with various mounting types such as adhering, screwing, riveting, and latching
- From a single source: materials for devices from Phoenix Contact and other manufacturers
Sustainable marking material We mark your control cabinet sustainably!
With Green Products from Phoenix Contact, you are setting the standard for the future. See for yourself how our sustainable solutions for industrial identification can significantly reduce your carbon footprint. The resource-saving marking portfolio is optimally designed for use in the control cabinet and includes solutions for terminal, wire and cable, equipment, and plant identification. Our sustainable marking materials boast the same quality features as conventional marking materials. With identical technical and visual properties, print quality, and durability, you can choose sustainable alternatives without having to compromise on proven quality.
Equipment marking
Use in the control cabinet
Marking electrical and electronic components in the control cabinet makes maintenance work easier. There are also areas where equipment marking is mandatory. Apart from anything else, marking your equipment improves the quality of your control cabinets and systems.
Take a look: The extensive marking range from Phoenix Contact covers every possible application – from adhesive labels all the way to high-quality engraved labels. Naturally, our comprehensive marking service is also available for marking and engraving.
Equipment identification for sticking on
Equipment identification for sticking on
Self-adhesive equipment markings are available in many different sizes, materials, and colors. With their different properties, they can be used in a wide range of applications to mark components, devices, and buttons.
Equipment marking for screwing
Equipment marking for screwing
Drilled labels are available for marking devices and control cabinets. They can be securely attached to the device using screws or rivets.
Use in carriers with plastic labels
Equipment identification for snapping into marker carriers
Buttons can be marked quickly and conveniently with the CARRIER marking system. Here, the marking is positioned in the marking field of the carrier.
Equipment marking for insertion in marker carriers
Equipment marking for insertion in marker carriers
The self-adhesive marker carriers for equipment and module marking adhere to any standard substrate. The corresponding markings can be easily inserted into the carrier.