GBS 5-UK
-
Marker carriers
0804882
Marker carrier, for all UK terminal blocks for which the TS-K separating plate is designed, can be fitted with ZB 5, color: Gray
Product details
Product type | Marker carriers |
Width | 5 mm |
Color | gray (RAL 7042) |
Material | PA |
Flammability rating according to UL 94 | V2 |
Components | free from silicone and halogen |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | plug in |
Item number | 0804882 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Sales key | BG2 |
Product key | BG211A |
GTIN | 4017918137809 |
Weight per piece (including packing) | 0.529 g |
Weight per piece (excluding packing) | 0.516 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001530 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
B-STIFT - Marker pen 1051993
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
STP 5-2-ZB - Marker carriers 3037643
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates