The terminal is designed for use within an Inline station. This terminal can be used to acquire signals from standard thermocouples. It supports 13 different types of thermocouples according to DIN EN 60584-1 and DIN 43710, as well as a linear voltage input of -15 mV to +85 mV. Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions.
IB IL TEMP 2 UTH-XC-PAC
-
Temperature module
2701216
Inline, Temperature measurement terminal, Analog UTH inputs: 2 (Thermocouples or linear voltage), connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, Extreme conditions version, degree of protection: IP20, including Inline connector and labeling field
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 136.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Module | |
| ID code (dec.) | 127 |
| ID code (hex) | 7F |
| Length code (hex) | 02 |
| Length code (dec) | 02 |
| Process data channel | 32 bit |
| Input address area | 4 Byte |
| Output address area | 4 Byte |
| Register length | 32 bit |
| Required parameter data | 6 Byte |
| Required configuration data | 4 Byte |
| Analog: | |
| Input name | Analog UTH inputs |
| Description of the input | Inputs for thermocouples or linear voltage |
| Number of inputs | 2 (Thermocouples or linear voltage) |
| Connection method | Inline connector |
| Connection technology | 2-conductor |
| Note regarding the connection technology | Shielded compensating line for TC with encapsulated sensors |
| A/D conversion time | typ. 120 µs (per channel) |
| Sensor types that can be used (TC) | U, T, L, J, E, K, N, S, R, B, C, W, HK |
| Tolerance, relative | see tables for tolerance values |
| Tolerance, absolute | typ. ± 0.6 K (Sensor type K) |
| see tables for tolerance values | |
| Measuring principle | Successive approximation |
| Measured value representation | 16 bits (15 bits + sign bit) |
| Process data update | max. 30 ms (For both channels) |
| Protective circuit | Surge protection (TC channels); up to ±40 V |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connector and labeling field |
| Operating mode | Process data operation with 2 words |
| Special properties | Extreme conditions version |
| Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
| Failure of or insufficient communications power UL I/O error message sent to the bus coupler | |
| I/O error Error message in the process data | |
| User error Error message in the process data | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 60 mA |
| typ. 43 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 18 mA |
| typ. 11 mA | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 7.5 V supply (bus logics)/24 V analog supply (analog I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V analog supply (analog I/O)/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C (Standard) |
| -40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Item number | 2701216 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI143 |
| GTIN | 4046356727846 |
| Weight per piece (including packing) | 98.9 g |
| Weight per piece (excluding packing) | 98.9 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 9.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 85b8d1b2-e4c7-4f6f-b613-5f1a1f7bde88 |
Compatible products
-
IB IL SCN 6-SHIELD-TWIN - Inline shield connector 2740245
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
MTKD-CU/CUNI - Thermoelectric voltage terminal block pair 3100059
-
MTKD-FE/CUNI - Thermoelectric voltage terminal block pair 3100046
-
MTKD-NICR/CUNI - Thermoelectric voltage terminal block pair 3100075
-
MTKD-NICR/NI - Thermoelectric voltage terminal block pair 3100062
-
MTKD-E-CU/A-CU - Thermoelectric voltage terminal block pair 3100091
-
MTKD-S-CU/E-CU - Thermoelectric voltage terminal block pair 3100101
Your advantages
2 differential inputs for thermocouples or linear voltage
1 input for an external cold junction, Pt 1000 or Ni 1000
The channels are parameterized independently of one another via the bus system
Internal detection and compensation of cold junction temperature (can be parameterized)
Absolute and differential temperature measurement (can be parameterized)
Pt 1000 sensor in the vicinity of the connection terminal blocks of the thermocouple inputs for internal measurement of the cold junction temperature
Measured values can be represented in three different formats
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates