The terminal is designed for use within an Inline station. The counter terminal acquires and processes fast pulse sequences from sensors. It has a counter input (source), a control input (gate), and a switching output that can be freely parameterized. The switching output is set independently of the terminal. Fast response times can therefore be achieved, which are independent of both the bus and controller. The terminal can be operated in four different operating modes: frequency measurement, event counting, time measurement, and pulse generation (pulse generator). Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions.
IB IL CNT-XC-PAC
-
Function module
2702134
Inline, Function module, Counter input; Extreme conditions version; Counter input for 24 V signals: 1; Control input for 24 V signals: 1; Switching output: 1, 24 V DC (0.5 A); transmission speed in the local bus: 500 kbps; degree of protection: IP20; Scope of supply: including Inline connectors and marking fields
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 24.4 mm |
| Height | 135 mm |
| Depth | 71.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 02 |
| ID code (dec.) | 191 |
| Length code (dec) | 02 |
| Process data channel | 32 bit |
| Input address area | 4 Byte |
| Output address area | 4 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 4 Byte |
| Fieldbus data telegram | |
| Required parameter data | 1 Byte |
| Required configuration data | 5 Byte |
| Counter: | |
| Input name | Counter input for 24 V signals |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-conductor |
| Number of inputs | 1 (only one counter input can be used, either for 24 V or for 5 V signals) |
| Operating mode | Event counting, frequency/time measurement |
| Input voltage | 24 V DC (Nominal voltage) |
| 30 V DC (maximum) | |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Input frequency | max. 100 kHz |
| Input current | typ. 5 mA |
| Input resistance | approx. 5.7 kΩ |
| Counter: | |
| Input name | Counter input for 5 V signals |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor (shielded), external 5 V supply |
| Number of inputs | 1 (only one counter input can be used, either for 24 V or for 5 V signals) |
| Operating mode | Event counting, frequency/time measurement |
| Input voltage | 5 V DC (Nominal voltage) |
| 8 V DC (maximum) | |
| Input voltage range "0" signal | 0 V ... 1.5 V |
| Input voltage range "1" signal | 3.5 V ... 8 V |
| Input frequency | max. 100 kHz |
| Input current | typ. 5 mA |
| Input resistance | approx. 1.7 kΩ |
| Digital: | |
| Output name | Switching output |
| Connection method | Spring-cage connection |
| Connection technology | 2-conductor |
| Number of outputs | 1 |
| Protective circuit | Short-circuit protection; Yes, short-circuit-proof (automatically switched on again) |
| Overload protection | |
| Output voltage | 24 V DC (Nominal voltage) |
| Limitation of the voltage induced on circuit interruption | approx. -18 V |
| Output current | max. 0.5 A (Nominal current) |
| Nominal load, inductive | max. 12 VA (1.2 H, 48 Ω) |
| Nominal load, lamp | max. 12 W |
| Nominal load, ohmic | max. 12 W (48 Ω) |
| Signal delay when switching off an inductive nominal load | < 30 ms |
| Signal delay when switching off a lamp nominal load | < 1 ms |
| Signal delay when switching off an ohmic nominal load | < 1 ms |
| Signal delay when switching on an inductive nominal load | < 1 ms |
| Signal delay when switching on a lamp nominal load | < 25 µs |
| Signal delay when switching on an ohmic nominal load | < 50 µs |
| Behavior in the event of ohmic overload | Auto restart after eliminating the overload |
| Behavior with inductive overload | Output can be destroyed |
| Behavior in the event of lamp overload | Auto restart after eliminating the overload |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Resistance to permanently applied surge voltage | no |
| Overcurrent shut-down | min. 0.7 A |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connectors and marking fields |
| Operating mode | Process data operation with 2 words |
| Special properties | Extreme conditions version |
| Diagnostics messages | Sensor supply short-circuit |
| Sensor supply overload |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 50 mA |
| typ. 40 mA | |
| Power consumption | max. 0.375 W (at UL) |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Current draw | max. 1 A |
| min. 0 A (without connected peripherals) | |
| Supply: | |
| Designation | Power supply for sensors |
| Supply voltage | 24 V DC (generated from segment supply US) |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C (Standard) |
| -40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2702134 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI163 |
| GTIN | 4046356981798 |
| Weight per piece (including packing) | 177 g |
| Weight per piece (excluding packing) | 130 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242605 |
| ECLASS-15.0 | 27242605 |
ETIM
| ETIM 9.0 | EC001601 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 07c6879f-b1ba-49fd-a16a-13d854212c28 |
Compatible products
-
IB IL AO/CNT-PLSET - Connector set 2732664
-
IB IL SCN-6 SHIELD - Inline shield connector 2726353
-
IB IL SCN-8 - Inline connector 2726337
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
1 counter input
1 control input
1 freely parameterizable switching output
Four operating modes: event counting, time or state-controlled frequency measurement, time measurement (period or pulse length), and pulse generator
Processing of 5 V or 24 V signals
Input frequency of up to 100 kHz
16-bit counter value for time measurement
24-bit counter value for event counting and frequency measurement
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates