The terminal is designed for use within an Inline station. It is used to output analog current and voltage signals. Thanks to special engineering measures and tests, the terminal can be used under extreme ambient conditions.
IB IL AO 2/UI-XC-PAC
-
Analog module
2701389
Inline, Analog output terminal, Analog outputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, Extreme conditions version, degree of protection: IP20, including Inline connector and labeling field
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | |
| Note on application | Only for industrial use |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 04 |
| ID code (dec.) | 91 |
| Length code (dec) | 04 |
| Process data channel | 64 bit |
| Input address area | 8 Byte |
| Output address area | 8 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 64 bit |
| Fieldbus data telegram | |
| Required parameter data | 10 Byte |
| Required configuration data | 5 Byte |
| Analog: | |
| Output name | Analog outputs |
| Connection technology | 2-conductor |
| Note regarding the connection technology | shielded |
| Number of outputs | 2 |
| D/A conversion time | typ. 10 µs |
| D/A converter resolution | 12 bit |
| Protective circuit | Short-circuit and overload protection; Electronic |
| Transient protection; Suppressor diode | |
| Data formats | IB IL, S7-compatible |
| Representation of output values | 12 bits (11 bits + sign bit) |
| Process data update | bus-synchronous |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| -20 mA ... 20 mA | |
| Load/output load current output | ≤ 450 Ω |
| Voltage output signal | 0 V ... 10 V |
| -10 V ... 10 V | |
| Load/output load voltage output | > 1 kΩ |
| Permissible cable length | max. 250 m (The specifications refer to nominal operation after complying with installation instructions. The specifications refer to the following reference cable type: Shielded power station cable: LiYCY; 2 x 2 x 0,5 mm²; VDE0812) |
| Tolerance, relative | typ. 0.1 % (of output range final value) |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connector and labeling field |
| Special properties | Extreme conditions version |
| Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
| I/O supply failure Message in the diagnostic code (in the IB IL format) | |
| Short circuit/overload of the outputs Message in the diagnostic code (in the IB IL format) | |
| Configuration invalid Message in the diagnostic code (in the IB IL format) | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 65 mA |
| typ. 55 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 75 mA (Nominal current load (IOUT1/2 = 20 mA, RL = 0 Ω)) |
| max. 30 mA (No-load) | |
| typ. 38 mA (Nominal voltage load (UOUT1/2 = 10 V, RL = 1 kΩ)) | |
| max. 45 mA (Nominal voltage load (UOUT1/2 = 10 V, RL = 1 kΩ)) | |
| typ. 65 mA (Nominal current load (IOUT1/2 = 20 mA, RL = 0 Ω)) | |
| typ. 24 mA (No-load) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 7.5 V supply (bus logics)/24 V analog supply (analog I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V analog supply (analog I/O)/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C (Standard) |
| -40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2701389 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI142 |
| GTIN | 4046356743693 |
| Weight per piece (including packing) | 90.7 g |
| Weight per piece (excluding packing) | 66 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 9.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b3d385b1-50ff-4804-99db-9d596cd06707 |
Compatible products
-
IB IL SCN-8 - Inline connector 2726337
-
SKS 8 - Shield connection terminal block 3240210
-
AB/SKS - Support bracket 3240224
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
SK 8 - Shield connection terminal block 3025163
-
SCC 15-NS35 - Shield connection terminal block 1019443
Your advantages
2 analog output channels
Connection of actuators in 2-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Voltage ranges: 0 V ... 10 V, ±10 V
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates