The terminal is designed for use within an Inline station. It is used to acquire analog current signals.
IB IL AI 4/I-PAC
-
Analog module
2700458
Inline, Analog input terminal, Analog inputs: 4, 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 04 |
| ID code (dec.) | 127 |
| Length code (dec) | 04 |
| Process data channel | 64 bit |
| Input address area | 8 Byte |
| Output address area | 8 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 64 bit |
| Fieldbus data telegram (PROFIBUS) | |
| Required parameter data | 10 Byte |
| Required configuration data | 5 Byte |
| Analog: | |
| Input name | Analog inputs |
| Description of the input | Differential inputs, current |
| Number of inputs | 4 |
| Connection method | Inline connector |
| Connection technology | 2-conductor |
| Process data update | typ. 250 µs (all channels) |
| A/D conversion time | max. 6.5 µs |
| A/D converter resolution | 12 bit |
| Limit frequency (3 dB) | 300 Hz |
| Wire-break behavior | Going to 0 mA; open-circuit detection from 4 mA ... 20 mA |
| Permissible voltage | max. 5.2 V (between positive and negative current connection; corresponds to 50 mA, maximum, through the resistance detectors) |
| Measured value resolution | 13 bits (12 bits + sign bit) |
| Measured value representation | 13 bits (12 bits + sign bit) |
| Data formats | IB IL, S7-compatible |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Input resistance current input | typ. 113 Ω |
| Filtering | None or mean value generation over 4, 16, or 32 measured values |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Installation location | Control cabinet |
| Scope of supply | including Inline connector and labeling field |
| Operating mode | Process data mode with 4 words |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
| I/O supply failure Message in the diagnostic code (in the IB IL format) | |
| Overrange or underrange Message in the diagnostic code (in the IB IL format) | |
| Configuration invalid Message in the diagnostic code (in the IB IL format) | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 1.45 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 60 mA |
| typ. 55 mA | |
| Potentials: Supply of analog modules (UANA) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 35 mA |
| typ. 30 mA | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / I/O | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: I/O/functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2700458 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRI |
| Product key | DRI141 |
| GTIN | 4046356566544 |
| Weight per piece (including packing) | 90 g |
| Weight per piece (excluding packing) | 66 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242601 |
| ECLASS-15.0 | 27242601 |
ETIM
| ETIM 10.0 | EC001596 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | 96f75740-8cdf-48dd-a88f-cd21f850a933 |
Compatible products
-
IB IL SCN-8 - Inline connector 2726337
-
SKS 8 - Shield connection terminal block 3240210
-
AB/SKS - Support bracket 3240224
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
-
SK 8 - Shield connection terminal block 3025163
-
SCC 15-NS35 - Shield connection terminal block 1019443
Your advantages
4 analog differential input channels for connecting current signals
Connection of sensors in 2-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA
Mean value generation of the inputs
Process data update of all channels in 250 µs
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates