The terminal is designed for use within an Inline station. It is used to acquire analog voltage and current signals.
IB IL AI 4/EF-PAC
-
Analog module
2878447
Inline, Analog input terminal, Analog inputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
BV
Approval ID: 20989_C1 BVBSH
Approval ID: 658aRINA
Approval ID: ELE121121XGABS
Approval ID: 22-2226444-PDAcULus Recognized
Approval ID: E140324cULus Listed
Approval ID: E199827Compatible products
Your advantages
4 differential signal inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
The channels are parameterized independently of one another via the bus system
Parameterization via process data or PCP
Measured values can be represented in four different formats
Resolution depends on the representation format and the measuring range
Process data update of all channels in max. 1 ms
Sensor supply with channel-specific integrated short-circuit and overload protection
Bus-synchronous provision of input values with very low jitter (< 10 μs)