The terminal is designed for use within an Inline station. The single-channel power-level terminal features electronic motor protection. The terminal enables a three-phase asynchronous motor to be switched, protected, and monitored via a bus system.
IB IL 400 ELR 1-3A
-
Function module
2727352
Inline power-level terminal blocks, electronic direct starter, up to 1.5 kW / 400 V AC
Product details
| Dimensional drawing |
|
| Width | 63 mm |
| Height | 224 mm |
| Depth | 109 mm |
| Mounting type | DIN rail mounting |
| Assembly note | To safeguard sufficient ventilation, ensure that there is an installation clearance of a minimum of 50 cm both above and below. |
| Mounting position | Panel mounting on horizontal DIN rail |
| Inline local bus | |
| Number of interfaces | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Transmission physics | Copper |
| Programming data | |
| Length code (hex) | 81 |
| ID code (dec.) | 191 |
| Length code (dec) | 129 |
| Process data channel | 8 bit |
| Input address area | 1 Byte |
| Output address area | 1 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 1 Byte |
| Fieldbus data telegram | |
| Required parameter data | 5 Byte |
| Required configuration data | 5 Byte |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Mounting position | Panel mounting on horizontal DIN rail |
| Operating mode | Process data mode with one byte |
| Diagnostics messages | Overcurrent Error message in the diagnostic code (bus) and display via the LED ERR on the module |
| Output stage cannot be controlled Error message in the diagnostic code (bus) and display via the LED ERR on the module |
| Potentials | |
| Power consumption | max. 1.2 W (entire device) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 45 mA |
| Power consumption | max. 0.34 W |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 28.8 V DC (including all tolerances, including ripple) |
| Current draw | max. 50 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: Supply voltage UL / 400 V level | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Supply voltage US / 400 V level | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Supply voltage US / brake control switch | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Supply voltage UL / brake control switch | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Local bus/400 V level | 1.2 kV AC, 50 Hz, 1 min |
| Test voltage: Local bus/Brake control switch | 1.2 kV AC, 50 Hz, 1 min |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Note | Notes on operation Line protection for the network supply line, max. 20 A. Observe derating of the POWER-COMBICON connector |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 85 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 2g, evaluation criterion 1 |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g, evaluation criterion 1 |
| Protection class | I (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2727352 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI171 |
| GTIN | 4017918168476 |
| Weight per piece (including packing) | 546 g |
| Weight per piece (excluding packing) | 450 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | e2faf11d-04c3-42e7-bf9d-191e91fe1c5b |
Compatible products
-
-
IB IL 400 CN-PWR-IN - Power plug 2836078
-
IB IL 400 CN-BRG - Power bridge 2836081
-
IB IL 400 CN-COV - Cover 2860947
-
GMVSTBW 2,5 HV/ 4-ST-7,62 NZIL - PCB connector 1893957
-
IB IL 24 BR/DC - Inline terminal 2742036
-
IB IL 400 BR - Inline terminal 2727394
-
MCVW 1,5/ 4-ST-3,81 - PCB connector 1826995
-
UK 10,3-HESI N - Fuse holder 3048386
-
IB IL 24 TC-PAC - Analog module 2861360
Your advantages
Integrated electronic motor protection in accordance with IEC 60947-4
Connection option for an external passive brake module
Hand-held operator panel mode
Motor control via OUT process data
Motor current monitoring
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates