Inline terminals with “2 MBD” added to their item designation work with a transmission speed of 2 Mbps. These terminal blocks are discontinued or no longer in the range. If you require this transmission speed, please ask your local Phoenix Contact representative. If you can work with a transmission speed of 500 kbps, select as a replacement the corresponding variant that does not have “2MBD” added to its item designation. Please note that a uniform transmission speed must always be used within one inline station. The terminal is designed for use within an Inline station. It is used to acquire digital signals.
IB IL 24 DI8/HD-2MBD-PAC
-
Digital module
2700875
Inline, Digital input terminal, Digital inputs: 8, 24 V DC, connection technology: 1-conductor, transmission speed in the local bus: 2 Mbps, degree of protection: IP20, including Inline connector and labeling field
Product details
| Dimensional drawing |
|
| Width | 12.2 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Mounting type | DIN rail mounting |
| Color (Housing) | green (RAL 6021) |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 2 Mbps |
| Programming data | |
| Length code (hex) | 81 |
| ID code (dec.) | 190 |
| Length code (dec) | 129 |
| Process data channel | 8 bit |
| Input address area | 1 Byte |
| Output address area | 0 Byte |
| Parameter channel (PCP) | 0 Byte |
| Register length (bus) | 8 bit |
| Fieldbus data telegram | |
| Required parameter data | 1 Byte |
| Required configuration data | 4 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 types 1 and 3 |
| Number of inputs | 8 |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Input voltage | 24 V DC |
| Input voltage range "0" signal | -3 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.4 mA |
| Permissible conductor length to the sensor | 30 m |
| Typical input current per channel | 2.4 mA |
| Typical response time | 1 ms |
| Delay at signal change from 0 to 1 | 1 ms |
| Delay at signal change from 1 to 0 | 1 ms |
| Product type | I/O component |
| Product family | Inline |
| Type | modular |
| Scope of supply | including Inline connector and labeling field |
| No. of channels | 8 |
| Operating mode | Process data mode with one byte |
| Maximum power dissipation for nominal condition | 24.12 W |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (via voltage jumper) |
| Current draw | max. 30 mA |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 5.5 mA |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2700875 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CNI |
| Product key | DRI132 |
| GTIN | 4046356654302 |
| Weight per piece (including packing) | 75 g |
| Weight per piece (excluding packing) | 60 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
Compatible products
Your advantages
Diagnostic and status indicators
8 digital inputs
Connection of sensors in 1-conductor technology
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates