The module is designed for use within an Axioline F station. It is used to output digital signals. The outputs are protected against short circuit and overload.
AXL F DO32/1 XC 1F
-
Digital module
2701230
Axioline F, Digital output module, Digital outputs: 32, 24 V DC, 500 mA, connection technology: 1-conductor, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 53.6 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Module | |
| Input address area | 0 Byte |
| Output address area | 4 Byte |
| Required parameter data | 1 Byte |
| Required configuration data | 6 Byte |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Push-in connection |
| Connection technology | 1-conductor |
| Number of outputs | 32 |
| Protective circuit | Short-circuit protection, overload protection of the outputs; electronic |
| Output voltage | 24 V |
| Limitation of the voltage induced on circuit interruption | -32.8 V ... -15 V |
| Maximum output current per module | 8 A (up to HW 01, fuse externally) |
| 16 A (from HW 02, provide external protection; if the total current of 8 A is exceeded, connect the supply at the power connector parallel via both terminal points.) | |
| Nominal output voltage | 24 V DC |
| Load min. | 10 kΩ |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 300 µA |
| Nominal load, inductive | max. 12 VA (1.2 H, 48 Ω, with nominal voltage) |
| Nominal load, lamp | max. 12 W (at nominal voltage) |
| Nominal load, ohmic | max. 12 W (48 Ω, with nominal voltage) |
| Switching frequency | max. 5500 per second (with ohmic load) |
| max. 1 per second (with inductive load) | |
| max. 16 per second (with nominal lamp load) | |
| Reverse voltage resistance to short pulses | limited protection up to 0.5 A for 1 s |
| Behavior with overload | Shutdown with automatic restart |
| Behavior with inductive overload | Output can be destroyed |
| Signal delay | max. 150 µs (when switched on) |
| max. 200 µs (during switching off with ohmic nominal load) | |
| Overcurrent shut-down | as of 0.7 A |
| Output current with ground connection interrupt when switched off | < 1 mA |
| Product type | I/O component |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (no temperature derating) |
| Scope of supply | including bus base module and Axioline F connectors |
| Special properties | Extreme conditions version |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 3 W |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 120 mA (up to HW 01) |
| max. 60 mA (from HW 02) | |
| Potentials: Supply for digital output modules (UO) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A (up to HW 01, fuse externally) |
| max. 16 A (from HW 02, provide external protection; if the total current of 8 A is exceeded, connect the supply at the power connector parallel via both terminal points.) | |
| Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
| Reverse polarity protection; parallel diode; with external 5 A fuse (only for commissioning) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C (Standard applications and applications with UL approval) |
| -40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Test (noxious gas) | |
| Test standard | ISA-71.04-2013 G3 Harsh Group A |
| IEC 60068-2-60:2015 Method 4 | |
| Temperature | 25 °C ±1 K |
| Humidity (relative) | 75 % ±3 % |
| Test duration | 21 Days |
| Volume concentration H2S (Hydrogen sulfide) | 50 ppb |
| Volume concentration NO2 (Nitrogen dioxide) | 1250 ppb |
| Volume concentration Cl2 (Chlorine) | 10 ppb |
| Volume concentration SO2 (Sulfur dioxide) | 300 ppb |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | any (no temperature derating) |
| Item number | 2701230 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI232 |
| GTIN | 4046356730518 |
| Weight per piece (including packing) | 234.6 g |
| Weight per piece (excluding packing) | 234.6 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 96fb0789-4c68-44f0-8c78-81c67c78674b |
Compatible products
-
AXL F BS F - Bus connector 2688129
-
ZB 20,3:UNPRINTED - Zack marker strip 0820248
-
ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
EMT (35X46)R - Insert label 0801604
-
CABLE-FLK14/AXIO/OE/0,14/0,5M - Cable 1369888
-
CABLE-FLK14/AXIO/OE/0,14/1,0M - Cable 1369897
-
CABLE-FLK14/AXIO/OE/0,14/1,5M - Cable 1369902
-
CABLE-FLK14/AXIO/OE/0,14/2,0M - Cable 1369904
-
CABLE-FLK14/AXIO/OE/0,14/3,0M - Cable 1369905
-
CABLE-FLK14/AXIO/OE/0,14/4,0M - Cable 1369906
-
CABLE-FLK14/AXIO/OE/0,14/6,0M - Cable 1369909
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8L/FLK14/OUT - System connection 2299660
-
VIP-2/SC/FLK20 - Termination board 2315049
-
VIP-2/PT/FLK20 - Termination board 2903790
-
UM 25-FLK20/FRONT/Q - Termination board 2959515
Your advantages
32 digital outputs
24 V DC, 500 mA
Connection of actuators in 1-conductor technology
Minimum update time of < 100 μs
Device rating plate stored
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates