The module is designed for use within an Axioline F station. It is used to output digital signals. You can connect PLC relays from the INTERFACE product range quickly and conveniently using the FLK connection. This means that you can also use this output module in applications which require relays, e.g., to switch high voltages or currents.
AXL F DO16 FLK 1H
-
Digital module
2701813
Axioline F, Digital output module, Digital outputs: 16, 24 V DC, 500 mA, connection technology: FLK connector (20-pos.), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 35 mm |
| Height | 126.1 mm |
| Depth | 54 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Axioline F local bus | |
| Number of interfaces | 2 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Module | |
| Input address area | 0 Byte |
| Output address area | 2 Byte |
| Required parameter data | 3 Byte |
| Required configuration data | 6 Byte |
| Digital: | |
| Output name | Digital outputs |
| Connection method | FLK20 pin strip |
| Connection technology | FLK connector (20-pos.) |
| Number of outputs | 16 |
| Protective circuit | Short-circuit protection, overload protection of the outputs; electronic |
| Output voltage | 24 V |
| Limitation of the voltage induced on circuit interruption | -25.8 V ... -15 V |
| Maximum output current per module | 8 A (provide external protection) |
| Nominal output voltage | 24 V DC |
| Load min. | 10 kΩ |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 300 µA |
| Nominal load, inductive | max. 12 VA (1.2 H, 48 Ω, with nominal voltage) |
| Nominal load, lamp | max. 12 W (at nominal voltage) |
| Nominal load, ohmic | max. 12 W (48 Ω, with nominal voltage) |
| Switching frequency | max. 10000 per second (with at least 50 mA load current) |
| max. 1 per second (with inductive load) | |
| max. 16 per second (with nominal lamp load) | |
| Reverse voltage resistance to short pulses | limited protection up to 0.5 A for 1 s |
| Behavior with overload | Shutdown with automatic restart |
| Behavior with inductive overload | Output can be destroyed |
| Signal delay | max. 100 µs (when switched on) |
| max. 100 µs (when switched off, with at least 50 mA load current) | |
| Overcurrent shut-down | as of 0.7 A |
| Output current with ground connection interrupt when switched off | < 1 mA |
| Product type | I/O component |
| Product family | Axioline F |
| Type | block modular |
| Mounting position | any (no temperature derating) |
| Scope of supply | including bus base module and Axioline F connector |
| Diagnostics messages | I/O supply failure can be parameterized via PDI object FF8Fhex |
| Short-circuit or overload of the digital outputs yes | |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Maximum power dissipation for nominal condition | 1.15 W |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 120 mA |
| Potentials: Supply for digital output modules (UO) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 8 A (provide external protection) |
| Protective circuit | Surge protection; electronic (35 V, 0.5 s) |
| Reverse polarity protection; parallel diode; with external 5 A fuse (only for commissioning) | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply of the local bus (UBus) / 24 V supply (I/Os) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply of the local bus (UBus) / functional ground | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Axioline F connector |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Axioline F connector | |
| Connection method | Push-in connection |
| Note on the connection method | Please observe the information provided on conductor cross-sections in the “Axioline F: system and installation” user manual. |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | DIN rail mounting |
| Mounting position | any (no temperature derating) |
| Item number | 2701813 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI232 |
| GTIN | 4046356881302 |
| Weight per piece (including packing) | 175.5 g |
| Weight per piece (excluding packing) | 108 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b17ccdaa-5d5f-47fb-9091-ec8a0c95d1c7 |
Compatible products
-
AXL F BS H - Bus connector 2700992
-
ZB 20,3:UNPRINTED - Zack marker strip 0820248
-
ZBF 10/5,8 AXL UNPRINTED - Zack Marker strip, flat 0829580
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
EMT (35X28)R - Insert label 0801602
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8L/FLK14/OUT - System connection 2299660
-
PLC-BSC- 24DC/21 - Relay base 2966016
-
VIP-2/SC/FLK20 - Termination board 2315049
-
VIP-2/PT/FLK20 - Termination board 2903790
-
UM 45-FLK20 - Termination board 2962573
-
UM 45-FLK20/ZFKDS - Termination board 2293543
-
UM 25-FLK20/FRONT/Q - Termination board 2959515
-
FLK 20/EZ-DR/ 50KONFEK - Cable 2296391
-
FLK 20/EZ-DR/ 100KONFEK - Cable 2296401
-
FLK 20/EZ-DR/ 150KONFEK - Cable 2296472
-
FLK 20/EZ-DR/ 200KONFEK - Cable 2296485
-
FLK 20/EZ-DR/ 300KONFEK - Cable 2296498
-
FLK 20/EZ-DR/ 400KONFEK - Cable 2296508
-
FLK 20/EZ-DR/ 800KONFEK - Cable 2296524
-
FLK 20/EZ-DR/1000KONFEK - Cable 2296537
-
FLK 20/2FLK14/EZ-DR/ 50/KONFEK - Cable 2305059
-
FLK 20/2FLK14/EZ-DR/100/KONFEK - Cable 2298470
-
FLK 20/2FLK14/EZ-DR/10M/KONFEK - Cable 2902708
-
FLK 20/2FLK14/EZ-DR/200/KONFEK - Cable 2298438
-
FLK 20/2FLK14/EZ-DR/300/KONFEK - Cable 2300818
-
FLK 20/2FLK14/EZ-DR/400/KONFEK - Cable 2305237
-
FLK 20/2FLK14/EZ-DR/500/KONFEK - Cable 2902707
-
FLK 20/2FLK14/EZ-DR/... - Cable 2304487
-
VIP-CAB-FLK20/0,14/0,5M - Cable 2318541
-
VIP-CAB-FLK20/0,14/1,0M - Cable 2318554
-
VIP-CAB-FLK20/0,14/2,0M - Cable 2318570
-
VIP-CAB-FLK20/0,14/3,0M - Cable 2318583
-
VIP-CAB-FLK20-0,14/... - Cable 2318619
-
CABLE-FLK20/OE/0,14/... - Cable 2305745
-
CABLE-FLK20/OE/0,14/ 50 - Cable 2305826
-
CABLE-FLK20/OE/0,14/ 100 - Cable 2305305
-
CABLE-FLK20/OE/0,14/ 150 - Cable 2305318
-
CABLE-FLK20/OE/0,14/ 200 - Cable 2305321
-
CABLE-FLK20/OE/0,14/ 250 - Cable 2305334
-
CABLE-FLK20/OE/0,14/ 300 - Cable 2305347
-
CABLE-FLK20/OE/0,14/ 400 - Cable 2305839
-
CABLE-FLK20/OE/0,14/ 600 - Cable 2305842
Your advantages
16 digital outputs
24 V DC, 500 mA
1 FLK connection, 20-pos.
Minimum update time of < 100 μs
Device rating plate stored
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates