The Axioline E EtherNet/IP™ IO-Link master is designed for use within an EtherNet/IP™ network. It enables the operation of up to eight IO-Link sensors/actuators and is also used to acquire digital signals.
AXL E EIP IOL8 DI4 M12 6P
-
Communication module
2701496
Axioline E, EtherNet/IP™, M12 connector, IO-Link ports Class A: 4, connection method: M12 connector, connection technology: 3-conductor, IO-Link ports Class B: 4, connection method: M12 connector, connection technology: 3-conductor, Digital inputs at pin 2 for class A ports: 4, 24 V DC, connection technology: 3-conductor, Plastic housing, degree of protection: IP65/IP67
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 185 mm |
| Depth | 30.5 mm |
| Drill hole spacing | 198.5 mm |
| Note on dimensions | The height is 212 mm including fixing clips. |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Mounting type | Screw mounting |
| Color (Housing) | anthracite gray (RAL 7016) |
| Housing material | Pocan® |
| EtherNet/IP™ | |
| Number of interfaces | 2 |
| Connection method | M12 connector |
| Note on the connection method | D-coded |
| Number of positions | 4 |
| Transmission speed | 10/100 Mbps (with auto negotiation) |
| EtherNet/IP™ | |
| Equipment type | EtherNet/IP™ device |
| System-specific protocols | EtherNet/IP™ protocols ACD |
| EtherNet/IP™ protocols DLR | |
| EtherNet/IP™ protocols IGMP v2 | |
| Protocols supported | SNMP v1 |
| HTTP | |
| TFTP | |
| FTP | |
| BootP | |
| DHCP | |
| Specification | CIP Edition 3.11 EIP adaptation of CIP 1.12 |
| Digital: | |
| Input name | Digital inputs at pin 2 for class A ports |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 4 |
| Connection method | M12 connector, X01 ... X04 have double occupancy |
| Connection technology | 3-conductor |
| Input voltage range "0" signal | -0.3 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 3 mA |
| Sensor current per channel | max. 200 mA (from L+/L-) |
| Total sensor current | max. 1.6 A (from L+/L-) |
| Input frequency | 0.5 kHz |
| Input filter time | < 1000 µs |
| Protective circuit | Overload protection, short-circuit protection of sensor supply |
| Digital | |
| Description of the input | IO-Link ports in digital input (DI) mode |
| Number of inputs | max. 8 (IEC 61131-2 type 1) |
| Connection method | M12 connector, X01 ... X04 have double occupancy |
| Connection technology | 3-conductor |
| Nominal input voltage UIN | 24 V DC |
| Input voltage range "0" signal | -0.3 V DC ... 5 V DC |
| Input voltage range "1" signal | 15 V DC ... 30 V DC |
| Nominal input current | typ. 3 mA |
| Sensor current per channel | max. 200 mA (from L+/L-) |
| Total sensor current | max. 1.6 A (from L+/L-) |
| Input filter time | < 1000 µs |
| Input frequency | 0.5 kHz |
| Protective circuit | Overload protection; yes |
| Short-circuit protection for the sensor supply; yes | |
| IO-Link | |
| Number of ports | 4 |
| Connection method | M12 connector |
| Connection technology | 3-conductor |
| Port type | Class A |
| Cycle Time | min. 2 ms (MasterCycleTime: PDInput* + PDOutput* + OnReqData* < = 17 Bytes, COM3; * see "IO-Link Interface and System Specification V1.1.2") |
| IO-Link | |
| Number of ports | 4 |
| Connection method | M12 connector |
| Connection technology | 3-conductor |
| Port type | Class B |
| Cycle Time | min. 2 ms (MasterCycleTime: PDInput* + PDOutput* + OnReqData* < = 17 Bytes, COM3; * see "IO-Link Interface and System Specification V1.1.2") |
| Digital | |
| Output description | IO-Link ports in digital output (DO) mode |
| Connection method | M12 connector, X01 ... X04 have double occupancy |
| Connection technology | 3-conductor |
| Number of outputs | max. 8 |
| Nominal output voltage | 24 V DC |
| Maximum output current per channel | 150 mA |
| Maximum output current per module | 1.2 A |
| Nominal load, ohmic | 3.6 W (160 Ω, at nominal load) |
| Nominal load, inductive | 3.6 VA (0.8 H, 160 Ω, at nominal load) |
| Signal delay | max. 150 µs (when switched on) |
| max. 200 µs (when switched off) | |
| Switching rate | 1 per second, maximum (at nominal inductive load) |
| 5500 per second, maximum (at nominal ohmic load) | |
| Limitation of the voltage induced on circuit interruption | -15 V DC |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 300 µA |
| Protective circuit | Overload protection; yes |
| Short-circuit protection; yes | |
| Behavior with overload | Shutdown with automatic restart |
| Product type | I/O component |
| Product family | Axioline E |
| Type | Stand-alone |
| Special properties | Plastic housing |
| Potentials | |
| Voltage supply US | 24 V DC |
| Power supply at US | max. 4 A |
| Current consumption from US | typ. 8 mA |
| max. 1.2 A | |
| Supply: IO-Link | |
| Nominal voltage for I/O supply | 24 V DC |
| Nominal current for every IO-Link port | max. 150 mA (at C/Q (pin 4), maximum of 1.6 A over all 8 IO-Link C/Q and L+ cables) |
| max. 200 mA (at L+/L- (pin 1 and pin 3), during startup, up to 1.6 A for short periods) | |
| max. 2 A (at UA (IO-Link B ports, pin 2 and pin 5)) | |
| Permissible cable length | < 20 m (to the sensor) |
| Protective circuit | Overload protection; yes |
| Supply: Module electronics and sensors | |
| Designation | Supply of module electronics and sensors (US) |
| Connection method | M12 connector, T-coded |
| Number of positions | 4 |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.5 V DC ... 31.2 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 180 mA ±15 % (at 24 V DC) |
| max. 12 A | |
| Supply: Actuators | |
| Designation | Supply of actuators (UA) |
| Connection method | M12 connector, T-coded |
| Number of positions | 4 |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 31.2 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 28 mA ±15 % (at 24 V DC) |
| max. 12 A | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply (communications power and sensor supply, IO-Link ports)/bus connection (Ethernet 1) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (communications power and sensor supply, IO-Link ports)/bus connection (Ethernet 2) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (communications power and sensor supply, IO-Link ports)/FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Bus connection (Ethernet 1)/FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Bus connection (Ethernet 2)/FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Bus connection (Ethernet 1)/bus connection (Ethernet 2) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (actuator supply)/24 V supply (communications power and sensor supply, IO-Link ports) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (actuator supply)/bus connection (Ethernet 1) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (actuator supply)/bus connection (Ethernet 2) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (actuator supply)/FE | 500 V AC, 50 Hz, 1 min |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 5 % ... 95 % |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms period, half-sine shock pulse |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2701496 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRI |
| Product key | DRI7DD |
| GTIN | 4046356763509 |
| Weight per piece (including packing) | 556.776 g |
| Weight per piece (excluding packing) | 552.8 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | b9a5978d-fc0e-40fa-9d58-bc0c4fcce2ae |
Compatible products
-
PROT-M12 - Screw plug 1680539
-
SACC-M12MSD-4CON-PG 9-SH - Data connector 1521261
-
UCT-EM (7X10) - Snap-in markers 0830765
-
SAC-4P- 1,5-PUR/M12FRT SH - Power cable 1424116
-
SAC-4P-M12MST/ 1,5-PUR SH - Power cable 1424120
-
NBC-M12MSD/.../... - Network cable 1408713
-
NBC-M12MSD-M12FSD/.../... - Network cable 1408692
-
NBC-M12MSD-M12MSD/.../... - Network cable 1408706
-
NBC-M12MSD-R4AC/.../... - Network cable 1408712
-
SAC-4P-M12MST/ 1,0-PUR - Power cable 1408812
-
SAC-4P-M12MST/ 2,0-PUR - Power cable 1408813
-
SAC-4P-M12MST/ 5,0-PUR - Power cable 1408814
-
SAC-4P-M12MST/10,0-PUR - Power cable 1408815
-
SAC-4P-M12MRT/ 1,0-PUR - Power cable 1408816
-
SAC-4P-M12MRT/ 2,0-PUR - Power cable 1408819
-
SAC-4P-M12MRT/ 5,0-PUR - Power cable 1408820
-
SAC-4P-M12MRT/10,0-PUR - Power cable 1408822
-
SAC-4P- 1,0-PUR/M12FST - Power cable 1408823
-
SAC-4P- 2,0-PUR/M12FST - Power cable 1408824
-
SAC-4P- 5,0-PUR/M12FST - Power cable 1408825
-
SAC-4P-10,0-PUR/M12FST - Power cable 1408826
-
SAC-4P- 1,0-PUR/M12FRT - Power cable 1408827
-
SAC-4P- 2,0-PUR/M12FRT - Power cable 1408828
-
SAC-4P- 5,0-PUR/M12FRT - Power cable 1408829
-
SAC-4P-10,0-PUR/M12FRT - Power cable 1408830
-
SAC-4P-M12MST/ 0,3-PUR/M12FST - Power cable 1408806
-
SAC-4P-M12MST/ 0,6-PUR/M12FST - Power cable 1408807
-
SAC-4P-M12MST/ 1,0-PUR/M12FST - Power cable 1408808
-
SAC-4P-M12MST/ 2,0-PUR/M12FST - Power cable 1408809
-
SAC-4P-M12MST/ 5,0-PUR/M12FST - Power cable 1408810
-
SAC-4P-M12MST/10,0-PUR/M12FST - Power cable 1408811
-
SAC-3P-M12MS/.../... - Sensor/actuator cable 1696662
-
SAC-3P-M12MR/.../... - Sensor/actuator cable 1696675
-
SAC-3P-M12MS-M12FS/.../... - Sensor/actuator cable 1696756
-
SAC-3P-M12MR-M12FS/.../... - Sensor/actuator cable 1513428
-
SAC-3P-M12MR-M12FR/.../... - Sensor/actuator cable 1513318
-
SAC-4P-M12MR-M12FS/.../... - Sensor/actuator cable 1697030
-
SAC-4P-M12MR-M12FR/.../... - Sensor/actuator cable 1697043
-
SAC-5P-M12MS/.../... - Sensor/actuator cable 1697098
-
SAC-5P-M12MR/.../... - Sensor/actuator cable 1697108
-
SAC-5P-M12MR-M12FS/.../... - Sensor/actuator cable 1508734
-
SAC-5P-M12MR-M12FR/.../... - Sensor/actuator cable 1529506
-
SAC-3P-Y/2XM 8FS SCO - Y distributor 1523984
-
SAC-3P-Y/2XFS PE SCO - Y distributor 1523971
-
SAC-3P-Y/2XFS B PE SCO - Y distributor 1523968
-
PROT-M12 SH - Screw plug 1503302
-
NF PD IOL R - Inductive coupler 1736165
-
NF PD IOL B - Inductive coupler 1736167
Your advantages
Connection to EtherNet/IP™ network using M12 connectors (D-coded)
Transmission speed of 10 Mbps and 100 Mbps
Connection of four IO-Link devices with additional digital input
Connection of four IO-Link actuators with additional power supply
Connection of IO-Link ports using M12connectors (A-coded, 5-pos.)
IO-Link specification V1.1.2
Diagnostic and status indicators
Short-circuit and overload protection of the sensor supply
IP65/IP67 degree of protection
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates