The Axioline E EtherNet/IP™ IO-Link master is designed for use within an EtherNet/IP™ network. It is used to acquire and output digital signals. The device is designed for use in systems manufacturing. The device is suitable for use without a control cabinet in harsh industrial ambient conditions. The Axioline E device can be used on tool platforms, directly on welding robots or in conveying technology, for example.
AXL E EIP DI8 DO4 2A M12 6M
-
Distributed I/O device
2701490
Axioline E, Digital I/O device, EtherNet/IP™, M12 connector, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, Digital outputs: 4, 24 V DC, connection technology: 3-conductor, Metal housing, degree of protection: IP65/IP67
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 185 mm |
| Depth | 38 mm |
| Drill hole spacing | 198.5 mm |
| Note on dimensions | The height is 194.5 mm including the mounting panel. With fixing clips pulled out, the height is 212 mm. The depth is 38 mm including the mounting panel (30.5 mm without the mounting panel). |
| Mounting type | Panel mounting or DIN rail mounting; both with mounting panel. |
| Housing material | Die-cast zinc |
| EtherNet/IP™ | |
| Number of interfaces | 2 |
| No. of channels | 2 |
| Connection method | M12 connector |
| Note on the connection method | D-coded |
| Number of positions | 4 |
| Transmission speed | 10/100 Mbps (with auto negotiation) |
| EtherNet/IP™ | |
| Equipment type | EtherNet/IP™ device |
| System-specific protocols | EtherNet/IP™ protocols ACD |
| EtherNet/IP™ protocols DLR | |
| EtherNet/IP™ protocols IGMP v2 | |
| Protocols supported | SNMP v1 |
| HTTP | |
| TFTP | |
| FTP | |
| BootP | |
| DHCP | |
| Specification | CIP Edition 3.11 EIP adaptation of CIP 1.12 |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 types 1 and 3 |
| Number of inputs | 8 |
| Cable length | max. 30 m (to the sensor) |
| Connection method | M12 connector double occupancy |
| Connection technology | 4-conductor |
| Input voltage range "0" signal | 0 V ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 3 mA |
| Sensor current per channel | typ. 75 mA (from US) |
| Total sensor current | max. 0.6 A (per device) |
| Permissible conductor length to the sensor | 30 m |
| Input filter time | < 1000 µs |
| Protective circuit | Overload protection, short-circuit protection of sensor supply |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector, A-coded |
| Connection technology | 3-conductor |
| Number of outputs | 4 |
| Protective circuit | Overload protection, short-circuit protection of outputs; yes |
| Output voltage | 24 V DC |
| Limitation of the voltage induced on circuit interruption | -28 V ... -17 V |
| Maximum output current per channel | 2 A |
| Nominal output voltage | 24 V DC (from voltage UA) |
| Output voltage range | 18 V DC ... 31.2 V DC |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 20 µA |
| Nominal load, inductive | 48 VA (1.2 H, 48 Ω, with nominal voltage) |
| Nominal load, ohmic | 48 W (48 Ω, with nominal voltage) |
| Behavior with overload | Auto restart |
| Switching frequency | max. 5500 per second (with at least 50 mA load current) |
| max. 1 per second (with inductive load) | |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Signal delay | max. 150 µs (when switched on) |
| max. 200 µs (when switched off) | |
| Overcurrent shut-down | min. 2.2 A |
| Product type | I/O component |
| Product family | Axioline E |
| Type | Block design |
| Special properties | Metal housing |
| Potentials | |
| Voltage supply US | 24 V DC |
| Power supply at US | max. 4 A |
| Current consumption from US | typ. 8 mA |
| max. 1.2 A | |
| Supply: Module electronics and sensors | |
| Designation | Supply of module electronics and sensors (US) |
| Connection method | M12 connector, T-coded |
| Number of positions | 4 |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 31.2 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 140 mA ±15 % (at 24 V DC) |
| max. 12 A | |
| Supply: Actuators | |
| Designation | Supply of actuators (UA) |
| Connection method | M12 connector, T-coded |
| Number of positions | 4 |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 31.2 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 30 mA ±15 % (at 24 V DC) |
| max. 12 A | |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply (communications power and sensor supply, digital inputs)/bus connection (Ethernet 1) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (communications power and sensor supply, digital inputs)/bus connection (Ethernet 2) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (communications power and sensor supply, digital inputs)/FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Bus connection (Ethernet 1)/FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Bus connection (Ethernet 2)/FE | 500 V AC, 50 Hz, 1 min |
| Test voltage: Bus connection (Ethernet 1)/bus connection (Ethernet 2) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (actuator supply, digital outputs)/24 V supply (communications power and sensor supply, digital inputs) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (actuator supply, digital outputs)/bus connection (Ethernet 1) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (actuator supply, digital outputs)/bus connection (Ethernet 2) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (actuator supply, digital outputs)/FE | 500 V AC, 50 Hz, 1 min |
| Connection method | M12 connector |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP65/IP67 |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 5 % ... 95 % |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g, 11 ms period, half-sine shock pulse |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 2701490 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRI |
| Product key | DRI7PD |
| GTIN | 4046356762847 |
| Weight per piece (including packing) | 721 g |
| Weight per piece (excluding packing) | 708 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
SACC-M12MSD-4CON-PG 9-SH - Data connector 1521261
-
AXL E MP 60 - Mounting panel 2701761
-
UCT-EM (7X10) - Snap-in markers 0830765
-
SAC-4P- 1,5-PUR/M12FRT SH - Power cable 1424116
-
SAC-4P-M12MST/ 1,5-PUR SH - Power cable 1424120
-
NBC-M12MSD/.../... - Network cable 1408713
-
NBC-M12MSD-M12FSD/.../... - Network cable 1408692
-
NBC-M12MSD-M12MSD/.../... - Network cable 1408706
-
NBC-M12MSD-R4AC/.../... - Network cable 1408712
-
SAC-4P-M12MST/ 1,0-PUR - Power cable 1408812
-
SAC-4P-M12MST/ 2,0-PUR - Power cable 1408813
-
SAC-4P-M12MST/ 5,0-PUR - Power cable 1408814
-
SAC-4P-M12MST/10,0-PUR - Power cable 1408815
-
SAC-4P-M12MRT/ 1,0-PUR - Power cable 1408816
-
SAC-4P-M12MRT/ 2,0-PUR - Power cable 1408819
-
SAC-4P-M12MRT/ 5,0-PUR - Power cable 1408820
-
SAC-4P-M12MRT/10,0-PUR - Power cable 1408822
-
SAC-4P- 1,0-PUR/M12FST - Power cable 1408823
-
SAC-4P- 2,0-PUR/M12FST - Power cable 1408824
-
SAC-4P- 5,0-PUR/M12FST - Power cable 1408825
-
SAC-4P-10,0-PUR/M12FST - Power cable 1408826
-
SAC-4P- 1,0-PUR/M12FRT - Power cable 1408827
-
SAC-4P- 2,0-PUR/M12FRT - Power cable 1408828
-
SAC-4P- 5,0-PUR/M12FRT - Power cable 1408829
-
SAC-4P-10,0-PUR/M12FRT - Power cable 1408830
-
SAC-4P-M12MST/ 0,3-PUR/M12FST - Power cable 1408806
-
SAC-4P-M12MST/ 0,6-PUR/M12FST - Power cable 1408807
-
SAC-4P-M12MST/ 1,0-PUR/M12FST - Power cable 1408808
-
SAC-4P-M12MST/ 2,0-PUR/M12FST - Power cable 1408809
-
SAC-4P-M12MST/ 5,0-PUR/M12FST - Power cable 1408810
-
SAC-4P-M12MST/10,0-PUR/M12FST - Power cable 1408811
-
SAC-3P-M12MS/.../... - Sensor/actuator cable 1696662
-
SAC-3P-M12MS-M12FS/.../... - Sensor/actuator cable 1696756
-
SAC-4P-M12MR-M12FS/.../... - Sensor/actuator cable 1697030
-
SAC-4P-M12MR-M12FR/.../... - Sensor/actuator cable 1697043
-
SAC-5P-M12MR/.../... - Sensor/actuator cable 1697108
-
SAC-3P-M12MR-M12FS/.../... - Sensor/actuator cable 1513428
-
SAC-5P-M12MR-M12FS/.../... - Sensor/actuator cable 1508734
-
SAC-5P-M12MR-M12FR/.../... - Sensor/actuator cable 1529506
-
SAC-3P-Y/2XM 8FS SCO - Y distributor 1523984
-
SAC-3P-Y/2XFS PE SCO - Y distributor 1523971
-
SAC-3P-Y/2XFS B PE SCO - Y distributor 1523968
-
SAC-5P-Y/2XFS VP SCO - Y distributor 1546068
Your advantages
Connection to EtherNet/IP™ network using M12 connectors (D-coded)
Transmission speed of 10 Mbps and 100 Mbps
Connection of digital sensors and actuators using M12connectors (A-coded)
Diagnostic and status indicators
Short-circuit and overload protection of the sensor supply
IP65/IP67 degree of protection
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates