VFC-PT/D9SUB/M
-
Termination board
1278825
VARIOFACE Front Connect, 1:1 D-SUB termination board with Push-in front connections and D-SUB pin strip, number of positions: 9, overall width: 19 mm
Product details
| Product type | Interface module |
| Product family | VARIOFACE Front Connect |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 2 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.8 kV (1.2/50 μs) |
| Controller level | |
| Connection in acc. with standard | IEC 60807-2 |
| DIN 41652 | |
| Connection method | D-SUB pin strip |
| Number of connections | 1 |
| Number of positions | 9 |
| Field level | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Number of positions | 12 |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 16 |
| Item dimensions | |
| Width | 18.9 mm |
| Height | 127.2 mm |
| Depth | 46.85 mm |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 70 °C (≤ 2000 m) |
| -40 °C ... 63 °C (2001 m - 3000 m) | |
| Altitude | ≤ 3000 m |
| UL, USA/Canada | |
| Identification | UL 61010-2-201 |
| CSA, USA/Canada | |
| Identification | CSA C22.2 NO. 61010-2-201 |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1278825 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK2172 |
| GTIN | 4063151476311 |
| Weight per piece (including packing) | 68.4 g |
| Weight per piece (excluding packing) | 92 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
CABLE D-SUB-S/.../.../... - Cable 2302340
-
CABLE D-SUB-B-B-S/.../.../... - Cable 2302421
-
SK 2,8 WH:REEL - Marker strip 0805205
-
CABLE-D 9SUB/B/S/ 50/KONFEK/S - Cable 2299987
-
CABLE-D 9SUB/B/S/100/KONFEK/S - Cable 2299990
-
CABLE-D 9SUB/B/S/150/KONFEK/S - Cable 2300009
-
CABLE-D 9SUB/B/S/200/KONFEK/S - Cable 2302010
-
CABLE-D 9SUB/B/S/300/KONFEK/S - Cable 2302023
-
CABLE-D 9SUB/B/S/400/KONFEK/S - Cable 2302036
-
CABLE-D 9SUB/B/S/600/KONFEK/S - Cable 2302049
-
CABLE-D 9SUB/B/S/HF/S/ 1,0M - Cable 1066591
-
CABLE-D 9SUB/B/S/HF/S/ 2,0M - Cable 1066592
-
CABLE-D 9SUB/B/S/HF/S/ 3,0M - Cable 1066593
-
CABLE-D 9SUB-B-S-HF-S/... - Cable 1075568
-
CABLE-D 9SUB/B/B/100/KONFEK/S - Cable 2305415
-
CABLE-D 9SUB/B/B/200/KONFEK/S - Cable 2305428
-
CABLE-D 9SUB/B/B/300/KONFEK/S - Cable 2305431
-
CABLE-D 9SUB/B/B/HF/S/ 1,0M - Cable 1066587
-
CABLE-D 9SUB/B/B/HF/S/ 2,0M - Cable 1066588
-
CABLE-D 9SUB/B/B/HF/S/ 3,0M - Cable 1066589
-
CABLE-D 9SUB-B-B-HF-S/... - Cable 1075569
-
CABLE-D- 9SUB/F/OE/0,25/S/0,5M - Cable 2926014
-
CABLE-D- 9SUB/F/OE/0,25/S/1,0M - Cable 2926027
-
CABLE-D- 9SUB/F/OE/0,25/S/1,5M - Cable 2926030
-
CABLE-D- 9SUB/F/OE/0,25/S/2,0M - Cable 2926043
-
CABLE-D- 9SUB/F/OE/0,25/S/3,0M - Cable 2926056
-
CABLE-D- 9SUB/F/OE/0,25/S/4,0M - Cable 2926069
-
CABLE-D- 9SUB/F/OE/0,25/S/6,0M - Cable 2926072
-
CABLE-D- 9SUB-F-OE-0,25-S/... - Cable 2900903
Your advantages
Fast, clear, and error-free wiring, thanks to Push-in terminal blocks with front connection technology
Up to 60 % less space required in the control cabinet compared to conventional solutions due to the innovative design with an installation width of 19 mm
Plug and Play connection to the remote IO and field level with the comprehensive system cabling range from Phoenix Contact
Optimum support for your distributed I/O devices, thanks to high flexibility and the slim design
Optically and haptically compatible with modern remote IO systems
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates