VFC-PT/D15SUB/M
-
Termination board
1278800
VARIOFACE Front Connect, 1:1 D-SUB termination board with Push-in front connections and D-SUB pin strip, number of positions: 15, overall width: 19 mm
Product details
| Product type | Interface module |
| Product family | VARIOFACE Front Connect |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 2 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.8 kV (1.2/50 μs) |
| Controller level | |
| Connection in acc. with standard | IEC 60807-2 |
| DIN 41652 | |
| Connection method | D-SUB pin strip |
| Number of connections | 1 |
| Number of positions | 15 |
| Field level | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Number of positions | 16 |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 16 |
| Item dimensions | |
| Width | 18.9 mm |
| Height | 127.2 mm |
| Depth | 46.85 mm |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 70 °C (≤ 2000 m) |
| -40 °C ... 63 °C (2001 m - 3000 m) | |
| Altitude | ≤ 3000 m |
| UL, USA/Canada | |
| Identification | UL 61010-2-201 |
| CSA, USA/Canada | |
| Identification | CSA C22.2 NO. 61010-2-201 |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1278800 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK2172 |
| GTIN | 4063151475758 |
| Weight per piece (including packing) | 72.3 g |
| Weight per piece (excluding packing) | 91 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
CABLE D-SUB-S/.../.../... - Cable 2302340
-
CABLE D-SUB-B-B-S/.../.../... - Cable 2302421
-
SK 2,8 WH:REEL - Marker strip 0805205
-
CABLE-D15SUB/B/S/ 50/KONFEK/S - Cable 2302052
-
CABLE-D15SUB/B/S/100/KONFEK/S - Cable 2302065
-
CABLE-D15SUB/B/S/150/KONFEK/S - Cable 2302078
-
CABLE-D15SUB/B/S/200/KONFEK/S - Cable 2302081
-
CABLE-D15SUB/B/S/300/KONFEK/S - Cable 2302094
-
CABLE-D15SUB/B/S/400/KONFEK/S - Cable 2302104
-
CABLE-D15SUB/B/S/600/KONFEK/S - Cable 2302117
-
CABLE-D15SUB/B/S/HF/S/ 1,0M - Cable 1066600
-
CABLE-D15SUB/B/S/HF/S/ 2,0M - Cable 1066602
-
CABLE-D15SUB/B/S/HF/S/ 3,0M - Cable 1066603
-
CABLE-D15SUB-B-S-HF-S/... - Cable 1075565
-
CABLE-D15SUB/B/B/100/KONFEK/S - Cable 2305444
-
CABLE-D15SUB/B/B/300/KONFEK/S - Cable 2305460
-
CABLE-D15SUB/B/B/HF/S/ 1,0M - Cable 1066597
-
CABLE-D15SUB/B/B/HF/S/ 2,0M - Cable 1066598
-
CABLE-D15SUB/B/B/HF/S/ 3,0M - Cable 1066599
-
CABLE-D15SUB-B-B-HF-S/... - Cable 1075566
-
CABLE-D-15SUB/F/OE/0,25/S/0,5M - Cable 2926085
-
CABLE-D-15SUB/F/OE/0,25/S/1,0M - Cable 2926098
-
CABLE-D-15SUB/F/OE/0,25/S/1,5M - Cable 2926108
-
CABLE-D-15SUB/F/OE/0,25/S/2,0M - Cable 2926111
-
CABLE-D-15SUB/F/OE/0,25/S/3,0M - Cable 2926124
-
CABLE-D-15SUB/F/OE/0,25/S/4,0M - Cable 2926137
-
CABLE-D-15SUB/F/OE/0,25/S/6,0M - Cable 2926140
-
CABLE-D-15SUB-F-OE-0,25-S/... - Cable 2900905
Your advantages
Fast, clear, and error-free wiring, thanks to Push-in terminal blocks with front connection technology
Up to 60 % less space required in the control cabinet compared to conventional solutions due to the innovative design with an installation width of 19 mm
Plug and Play connection to the remote IO and field level with the comprehensive system cabling range from Phoenix Contact
Optimum support for your distributed I/O devices, thanks to high flexibility and the slim design
Optically and haptically compatible with modern remote IO systems
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates