UM 25-D15SUB/B/FRONT/Q
-
Termination board
2959586
VARIOFACE SLIM LINE, with screw connection and D-subminiature socket strip, for assembly at a right angle on NS 35/7.5, 15 positions
Product details
| Product type | Interface module |
| Number of positions | 15 |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 2.5 A |
| Current (Total current) | ≤ 37.5 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 125 V |
| Rated surge voltage | 1.2 kV (1.2/50 μs) |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60807-2 |
| Connection method | D-SUB socket strip |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 15 |
| Insertion/withdrawal cycles | > 500 |
| Pitch | 2.74 mm |
| Connection 2 (field level) | |
| Connection method | Screw connection |
| Stripping length | 9 mm |
| Screw thread | M3 |
| Number of positions | 16 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 0.75 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 0.75 mm² |
| 0.25 mm² ... 0.34 mm² (Ferrule without plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.4 Nm ... 0.5 Nm |
| Pitch | 5 mm |
| Status display present | no |
| Item dimensions | |
| Width | 25 mm |
| Height | 147 mm |
| Depth | 46.49 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC |
| Ambient conditions | |
| Degree of protection (Module) | IP20 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2959586 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK21A2 |
| GTIN | 4017918086237 |
| Weight per piece (including packing) | 145.2 g |
| Weight per piece (excluding packing) | 110.16 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CABLE D-SUB-S-S-S/.../.../... - Cable 2302434
-
CABLE-D15SUB/B/S/ 50/KONFEK/S - Cable 2302052
-
CABLE-D15SUB/B/S/100/KONFEK/S - Cable 2302065
-
CABLE-D15SUB/B/S/150/KONFEK/S - Cable 2302078
-
CABLE-D15SUB/B/S/200/KONFEK/S - Cable 2302081
-
CABLE-D15SUB/B/S/300/KONFEK/S - Cable 2302094
-
CABLE-D15SUB/B/S/400/KONFEK/S - Cable 2302104
-
CABLE-D15SUB/B/S/600/KONFEK/S - Cable 2302117
-
CABLE-D15SUB/B/S/HF/S/ 1,0M - Cable 1066600
-
CABLE-D15SUB/B/S/HF/S/ 2,0M - Cable 1066602
-
CABLE-D15SUB/B/S/HF/S/ 3,0M - Cable 1066603
-
CABLE-D15SUB-B-S-HF-S/... - Cable 1075565
-
CABLE-D-15SUB/M/OE/0,25/S/0,5M - Cable 2926438
-
CABLE-D-15SUB/M/OE/0,25/S/1,0M - Cable 2926441
-
CABLE-D-15SUB/M/OE/0,25/S/1,5M - Cable 2926454
-
CABLE-D-15SUB/M/OE/0,25/S/2,0M - Cable 2926467
-
CABLE-D-15SUB/M/OE/0,25/S/3,0M - Cable 2926470
-
CABLE-D-15SUB/M/OE/0,25/S/4,0M - Cable 2926483
-
CABLE-D-15SUB/M/OE/0,25/S/6,0M - Cable 2926496
-
CABLE-D-15SUB-M-OE-0,25-S/... - Cable 2900910
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates