DFLK 26
   - 
  Termination board
    
      2280255
      
      
    
  
      The VARIOFACE feed-through module implements a 1:1 connection between screw connection terminal blocks and an IDC/FLK pin strip (2.54 mm, number of positions: 26).
Product details
| Product type | Interface module | 
| Product family | VARIOFACE | 
| Number of positions | 26 | 
| Operating mode | 100% operating factor | 
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation | 
| Overvoltage category | II | 
| Pollution degree | 2 | 
| Operating voltage (AC) | ≤ 30 V AC | 
| Operating voltage (DC) | ≤ 60 V DC | 
| Current (per branch) | ≤ 1 A | 
| Current (Total current) | ≤ 26 A (50 °C) | 
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V | 
| Rated surge voltage | 0.6 kV (1.2/50 μs) | 
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60603-13 | 
| Connection method | IDC/FLK pin strip | 
| Number of connections | 1 | 
| Number of positions | 26 | 
| Insertion/withdrawal cycles | > 50 | 
| Pitch | 2.54 mm | 
| Connection 2 (field level) | |
| Connection method | Screw connection | 
| Stripping length | 8 mm | 
| Screw thread | M3 | 
| Number of positions | 16 | 
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² | 
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| 0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² | 
| 0.25 mm² ... 0.75 mm² (Ferrule without plastic sleeve) | |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 12 | 
| Tightening torque | 0.5 Nm ... 0.6 Nm | 
| Pitch | 5 mm | 
| Status display present | no | 
| Item dimensions | |
| Width | 39.88 mm | 
| Height | 83.4 mm | 
| Depth | 47.24 mm | 
| Color | gray (RAL 7042) | 
| Housing insulation material | Polyamide 6.6 green | 
| Ambient conditions | |
| Degree of protection (Module) | IP20 | 
| Degree of protection (Installation location) | ≥ IP54 | 
| Ambient temperature (operation) | -20 °C ... 50 °C | 
| Ambient temperature (storage/transport) | -20 °C ... 70 °C | 
| Altitude | ≤ 2000 m | 
| UKCA | |
| Certificate | UKCA-compliant | 
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 | 
| Mounting type | Rear mounting | 
| Mounting position | any | 
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. | 
| Item number | 2280255 | 
| Packing unit | 5 pc | 
| Minimum order quantity | 5 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | DK2 | 
| Product key | DK21C1 | 
| GTIN | 4017918054366 | 
| Weight per piece (including packing) | 83.47 g | 
| Weight per piece (excluding packing) | 0.86 g | 
| Customs tariff number | 85369010 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27141152 | 
| ECLASS-15.0 | 27141152 | 
ETIM
| ETIM 9.0 | EC002780 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      FLK 26/EZ-DR/ 50/KONFEK - Cable 2299385
- 
    
      FLK 26/EZ-DR/ 100/KONFEK - Cable 2299398
- 
    
      FLK 26/EZ-DR/ 150/KONFEK - Cable 2299408
- 
    
      FLK 26/EZ-DR/ 200/KONFEK - Cable 2299411
- 
    
      FLK 26/EZ-DR/ 300/KONFEK - Cable 2299424
- 
    
      FLK 26/EZ-DR/ 400/KONFEK - Cable 2299437
- 
    
      FLK 26/EZ-DR/ 600/KONFEK - Cable 2299440
- 
    
      FLK 26/EZ-DR/ 800/KONFEK - Cable 2299453
- 
    
      FLK 26/EZ-DR/1000/KONFEK - Cable 2299466
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates