The products are offered exclusively for export outside the EU and the European Economic Area.
PSI-WL-RS232-RS485/BT/2DO
-
Bluetooth converter
2313805
Bluetooth converter, wireless transmission: RS-232/RS-422/RS-485 2-wire, mounting on EN DIN rails, MCX connection for external antenna, integrated path diagnostics: bar graph + two digital outputs
Free download available.
Downloads
Product details
| Product type | Interface converter |
| MTTF | 2115 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 850 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 346 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 1153 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 262 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) |
| Electrical isolation | VCC // Bluetooth, RS-232, RS-422, RS-485, USB |
| Maximum power dissipation for nominal condition | 2.4 W |
| Test voltage data interface/power supply | 1.5 kV AC (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (via pluggable COMBICON screw terminal block) |
| 19 V AC ... 29 V AC (50/60 Hz) | |
| Nominal supply voltage | 24 V DC ±20 % (as an alternative or redundant, via backplane bus contact and system current supply) |
| Typical current consumption | ≤ 100 mA (24 V DC) |
| Signal | |
| Output name | Digital outputs |
| Number of outputs | 2 |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Modbus |
| PROFIBUS | |
| Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
| Serial transmission speed | 1.2; 2.4; 4.8; 7.2; 9.6; 19.2; 31.25; 38.4; 57.6; 75; 93.75; 115.2 kbps |
| Connection method | D-SUB 9 plug |
| Pin assignment | DCE (Data Communication Equipment) |
| Transmission length | ≤ 15 m |
| File format/coding | Serial asynchronous UART/NRZ, 8 data, 1/2 stop, 1 parity, 10/11-bit character length |
| Data flow control/protocols | Software handshake, Xon/Xoff, or hardware handshake RTS/CTS, 3964 compatible |
| Data: RS-422 interface in acc. with ITU-T V.11, EIA/TIA-422, DIN 66348-1 | |
| Serial transmission speed | 1.2; 2.4; 4.8; 7.2; 9.6; 19.2; 31.25; 38.4; 57.6; 75; 93.75; 115.2; 136; 187.5 kbps |
| Connection method | Pluggable screw connection |
| Transmission length | ≤ 1200 m |
| Termination resistor | 390 Ω (configurable) |
| 180 Ω | |
| 390 Ω | |
| File format/coding | Serial asynchronous UART/NRZ, 8 data, 1/2 stop, 1 parity, 10/11-bit character length |
| Data flow control/protocols | Automatic control |
| Data: RS-485 interface, in acc. with EIA/TIA-485, DIN 66259-4/RS-485 2-wire | |
| Serial transmission speed | 1.2; 2.4; 4.8; 7.2; 9.6; 19.2; 31.25; 38.4; 57.6; 75; 93.75; 115.2; 136; 187.5 kbps |
| Connection method | Pluggable screw connection |
| Transmission length | ≤ 1200 m |
| Termination resistor | 390 Ω (configurable) |
| 180 Ω | |
| 390 Ω | |
| File format/coding | Serial asynchronous UART/NRZ, 8 data, 1/2 stop, 1 parity, 10/11-bit character length |
| Data flow control/protocols | Automatic control |
| Data: USB 2.0 | |
| Connection method | Mini-USB B, socket |
| Wireless | |
| Interface description | Bluetooth 2.1 + EDR |
| Operating mode | GAP: Generic Access Profile (Method for authentication and connection establishment) |
| SDAP: Service Discovery Application (Method for requesting supported services) | |
| SPP: Serial Port Profile (COM port emulation method) | |
| DUN: Dial-Up Networking Profile (Modem dialing method) | |
| LAP: LAN Access Point Profile (Network connection method) | |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Transmission method | 1.6 kHz (FHSS) |
| Channel distance | 1 MHz |
| Transmit capacity, minimum | 0 dBm |
| Transmit capacity, maximum | 14 dBm (Outside of Europe, adjustable via software) |
| 10 dBm (Europe, can be set via software) | |
| 10 dBm (Default setting, adjustable) | |
| Minimum receiver sensitivity | -91 dBm |
| Antenna | External |
| Connection method | MCX socket |
| Bluetooth Multidrop master/slave | 1/7 |
| Country support | Switzerland |
| Turkey (The device may only be operated with Phoenix Contact antennas in accordance with the “Short Range Radio Devices (SRD) Regulations” Gazette No. 26464 dated March 16, 2007.) | |
| USA | |
| Belarus (Maximum transmission power of 25 mW (14 dBm) outside of buildings) | |
| South Korea | |
| Dimensional drawing |
|
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 116 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Free fall in accordance with IEC 60068-2-32 | Free fall: 1 m |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with R&TTE directive 1999/5/EC |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55011 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 2 kV |
| Signal | ± 1 kV |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55032 |
| Free from substances that could impair the application of coating | in accordance with VW-AUDI-Seat central standard P-VW 3.10.7 57 65 0 |
| Standards/regulations | FCC Part 15.247 / ISC RSS 210 |
| Mounting type | DIN rail mounting |
| Item number | 2313805 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC661 |
| GTIN | 4046356567572 |
| Weight per piece (including packing) | 195.4 g |
| Weight per piece (excluding packing) | 195.4 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
SUBCON 9/F-SH - D-SUB bus connector 2761499
-
PSM-AD-D9-NULLMODEM - Adapter 2708753
-
CABLE-USB/MINI-USB-3,0M - USB cable 2986135
-
CM-KBL-RS232/USB - Cable 2881078
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
RAD-ISM-2400-ANT-OMNI-2-1 - Antenna 2867461
-
RAD-ISM-2400-ANT-VAN- 3-1-MCX - Antenna 2885702
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-DIR-2459-01 - Antenna 2701186
-
RAD-ISM-2400-ANT-PAN- 8-0 - Antenna 2867610
-
RAD-CAB-EF142-3M - Antenna cable 2884512
-
RAD-CAB-EF142-5M - Antenna cable 2884525
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
-
RAD-PIG-EF316-MCX-SMA - Antenna cable 2867678
-
RAD-PIG-EF316-MCX-N - Antenna cable 2867681
-
RAD-PIG-EF316-N-SMA - Antenna cable 2867694
-
RAD-PIG-EF316-N-N - Antenna cable 2867704
-
CN-LAMBDA/4-5.9-BB - Surge protection device 2838490
-
RAD-ADP-SMA/F-SMA/F - Adapter 2884541
-
RAD-ADP-N/M-SMA/F - Adapter 2917036
Your advantages
Installation of parallel wireless paths by cross-wiring 24 V DC and RS-485
Transceiver for distances of up to 150 m
Can be used for RS-232/RS-422/RS-485 2-wire interfaces up to 187.5 kbps
Coexistence with other wireless systems due to the adaptive frequency hopping (AFH) method
Local configuration via USB interface without separate power supply unit
Multipoint with up to seven slaves
Secure and tamper-proof data transmission thanks to password protection, encryption, plus fixed and invisible device pairing
Wireless path diagnostics using integrated bar graphs and 2 digital outputs
Suitable for worldwide use thanks to adjustable transmission power (-28 ... 14 dBm)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates