FL COMSERVER-MPI-SET
-
Interface converters
2313588
FL COMSERVER-MPI-SET, preconfigured to 38.4 Kbps for Ethernet programming access to Siemens MPI interfaces, scope of supply: 1x FL COMSERVER, 1x PSI-MPI/RS232 adapter, 1x RS232 cable.
Free download available.
Downloads
Product details
| Product type | Interface converter |
| Functions | |
| Management | Web-based management |
| SNMP v1/v2 | |
| Supported browsers | Netscape Communicator versions 4.5 and up or Internet Explorer versions 5.5 and up |
| System requirements | |
| Supported browsers | Netscape Communicator versions 4.5 and up or Internet Explorer versions 5.5 and up |
| Electrical isolation | VCC // Ethernet // Serial |
| Maximum power dissipation for nominal condition | 2.4 W |
| Test voltage data interface/data interface | 1.5 kVrms (50 Hz, 1 min.) |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| 1.5 kVrms | |
| Supply | |
| Supply voltage range | 19.2 V AC/DC ... 28.8 V AC/DC (via pluggable COMBICON screw terminal block) |
| 22.8 V DC ... 25.2 V DC (as an alternative or redundant, via backplane bus contact and system current supply) | |
| Typical current consumption | 100 mA (24 V DC) |
| Function | |
| Management | Web-based management, SNMP, emergency exit with Telnet and serial |
| Status and diagnostic indicators | LEDs: UL (logic voltage), TD + RD (data activity serial), FD (full duplex), 100 (100 Mbps mode), Link (Ethernet), Activity (Ethernet), ERR (error) |
| Supply | |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Signal | Ethernet |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP |
| Auxiliary protocols | ARP, DHCP, BOOTP, SNMP, RIP, RARP, HTTP, TFTP, ICMP |
| Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
| Serial transmission speed | 19200, 38400 Bit/s, adjustable via web-based management |
| Connection method | D-SUB 9 plug |
| File format/coding | Serially asynchronous UART/NRZ, 8 data, 1 stop, odd parity, 11 bit character length |
| Data flow control/protocols | Hardware handshake RTS/CTS |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 116 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Standards/regulations | EN 50121-4 |
| Mounting type | DIN rail mounting |
| Item number | 2313588 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CNC |
| Product key | DNC321 |
| GTIN | 4046356480093 |
| Weight per piece (including packing) | 502.6 g |
| Weight per piece (excluding packing) | 480.7 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PSM-KA9SUB9/BB/2METER - Data cable 2799474
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 22,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2707437
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
FL SWITCH SFNT 5TX - Industrial Ethernet Switch 2891003
-
FL ISOLATOR 100-RJ/RJ - Network isolator 2313931
-
FL-PP-RJ45-SCC - Patch panel 2901642
-
PSI-MODEM-SHDSL/ETH - Ethernet extender 2313643
-
PSI-MODEM-SHDSL/SERIAL - Modem 2313669
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
FL PATCH SAFE CLIP - Port Guard Security Element 2891246
-
SUBCON 9/F-SH - D-SUB bus connector 2761499
Your advantages
All connections can be plugged in using a COMBICON screw terminal block
Configuration via web-based management
Plug-and-play for Siemens S7 remote access
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates