Infrastructure charging socket for charging electric vehicles (EV) with alternating current (AC), compatible with GB/T Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)
EV-GBM3SE12-1AC32A-0,7M6,0E10T
-
Infrastructure charging socket
1627347
CHARX connect, GB/T, Infrastructure charging socket, 32 A , 250 V AC, length: 0.7 m, locking actuator: 12 V, 4-pos., Rear panel mounting, for charging electric vehicles with alternating current (AC), GB/T 20234.2-2015, With temperature measurement via Pt 1000 sensors
Product details
General | With temperature measurement via Pt 1000 sensors |
Product type | Infrastructure charging socket |
Product family | CHARX connect |
Application | for charging electric vehicles with alternating current (AC) |
compatible with infrastructure charging plugs | |
Charging standard | GB/T |
Charging mode | Mode 3, Case B |
Customer variations | On request |
Type of signal transmission | Pulse width modulation |
Note on the connection method | Crimp connection, cannot be disconnected |
Temperature measurement | 4x Pt 1000 (DIN EN 60751) |
Charging power and current (AC charging (1-phase)) | |
Type of charging current | AC single-phase |
Charging current | 32 A AC (1-phase) |
Charging power | 8 kW |
Charging power rating | 7.4 kW |
Pin assignment (Leistungskontakte) | |
Number | 3 (L1, N, PE) |
Rated voltage | 250 V AC |
Rated current | 32 A |
Pin assignment (Signalkontakte) | |
Number | 2 (CP, CC) |
Rated voltage | 30 V AC |
Rated current | 2 A |
Locking actuator | |
Locking actuator | 12 V, 4-pos. |
Top center position | |
Possible power supply range at the motor | 9 V ... 16 V |
Maximum voltage for locking detection | 30 V |
Typical motor current for locking | 0.2 A |
Reverse current of the motor | max. 1 A |
Max. dwell time with reverse current | 1000 ms |
Recommended adaptation time | 600 ms |
Pause time after entry or exit path | 3 s |
Service life insertion cycles | > 10000 load cycles |
Lock recognition | available |
Mechanical emergency release | available |
Ambient temperature (operation) | -30 °C ... 50 °C |
Cable length | 0.5 m |
Cable structure | 4 x 0.5 mm² |
Temperature sensors (Pt 1000) | |
Sensor type | Pt 1000 |
Standards/regulations | DIN EN 60751 |
Attachment point | 4 sensors for the AC contacts |
Switch-off temperature | 90 °C ±1 K (equivalent to a Pt 1000 value of 1346.5 Ω) |
Long-term stability | 0.06 % (after 1000 hours at 130 °C) |
Recommended measured current | 1 mA (1 V at 0°C) |
Coefficient | 3850 ppm/K |
Ambient temperature | -50 °C ... 130 °C (Operation) |
Dimensional drawing |
|
Max. wall thickness | > 57.00 mm (Rear panel mounting) |
Bore dimensions | 60 mm x 60 mm |
Installation dimensions | |
Maximum required installation depth | < 5.00 mm (Rear panel mounting) |
Cable length | 0.7 m (AC cables) |
0.5 m (Locking actuator cables) | |
Cable structure | 3 x 6.0 mm² + 2 x 0.5 mm² |
Mechanical data | |
Insertion/withdrawal cycles | > 10000 |
Insertion force | < 100 N |
Withdrawal force | < 100 N |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 50 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | 5000 m (above sea level) |
Standards | |
Standards/regulations | GB/T 20234.2-2015 |
Mounting type Infrastructure charging socket | Rear panel mounting (0 to 90 degree frontal inclination possible) |
Mounting type Protective cover | rear (available separately) |
Mounting hole diameter | 7.00 mm (ø) |
Item number | 1627347 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | XWB |
Product key | XWBADF |
GTIN | 4055626318011 |
Weight per piece (including packing) | 506 g |
Weight per piece (excluding packing) | 506 g |
Customs tariff number | 85444290 |
Country of origin | CN |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
EV-GBSC - Protective cover 1623416
-
EV-GBSC-D6,5MM - Protective cover 1623888
-
EV-T2M3S-E-LOCK12V - Locking 1624129
-
EV-T2M3S-E-LOCK24V - Locking 1622317
-
EV-T2M3S-DRAINAGE-GASKET - Seal 1621668
-
EV-T2M3S-E-LOCK-GASKET - Seal 1621465
-
EV-CC-AC1-M3-CBC-SER-HS - AC charging controller 1622452
-
EV-CC-AC1-M3-CBC-SER-PCB - AC charging controller 1622453
-
EV-CC-AC1-M3-CBC-SER-PCB-XC-25 - AC charging controller 1627743
-
EV-CC-AC1-M3-CBC-SER-PCB-MSTB - AC charging controller 1627353
Your advantages
Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Manual emergency release of the locking actuator
Integrated temperature sensors for monitoring the temperature at the power contacts
Integrated interlock during charging
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates