EV-CC-AC1-M3-CBC-SER-PCB
-
AC charging controller
1622453
The EV-CC-AC1-M3-CBC-SER-PCB charging controller as PCB is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.
Free download available.
Downloads
Product details
| Product type | AC charging controller |
| Product family | CHARX control basic |
| Charging mode | Mode 3, Case B + C |
| Number of charging points | 1 |
| Operating mode | Stand-Alone |
| Client | |
| Locking release in the event of mains failure | Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet |
| Charging controllers | |
| Number of charging points | 1 |
| Type of charging current | AC |
| Current consumption | < 1 W |
| Locking release in the event of mains failure | Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet |
| Supply | |
| Supply voltage | 230 V |
| Supply voltage range | 100 V AC ... 240 V AC (nominal voltage range) |
| Max. current consumption | 40 mA |
| Nominal power consumption | < 1 W (No-load) |
| Frequency range | 50 Hz ... 60 Hz |
| Digital | |
| Number of digital inputs | 5 |
| Frequency range | 50 Hz ... 60 Hz |
| Nominal power consumption | < 0.5 W (No-load) |
| Nominal current IN | ≤ 1 mA |
| Nominal input voltage UN | 12 V |
| Input voltage range U1 | 0 V ... 3 V (Off) |
| Input voltage range U2 | 9 V ... 15 V (On) |
| Digital | |
| Output name | 4 digital outputs |
| Connection technology | Screw connection |
| Maximum output voltage | 30 V |
| Maximum output current | 0.5 A (Total current for all outputs; internally supplied) |
| 0.6 A (Per output; externally supplied) | |
| Switching | |
| Output name | Relay output C1.2 |
| Minimum switching power | 1500 VA |
| Maximum switching voltage | 250 V AC (External supply) |
| Max. switching current | 6 A |
| Switching | |
| Output name | Relay output LO+/- |
| Minimum switching power | 24 VA |
| Maximum switching voltage | 12 V (Internal supply) |
| Max. switching current | 2 A |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Interface | RS-485 |
| RS-485 | |
| Interface | RS-485 2-wire |
| Bus system | RS-485 |
| Connection method | Screw connection |
| Number of interfaces | 1 |
| Transmission speed | 9.6 kbps (Standard) |
| Transmission speed range | 9.6 kbps ... 19.2 kbps (adjustable) |
| Data flow control/protocols | Modbus/RTU (slave) |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | -35 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 30 % ... 95 % |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Standards | |
| Standards/regulations | IEC 61851-1 |
| Mounting type | PCB mounting |
| Mounting position | any |
| Item number | 1622453 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWB |
| Product key | XWBRAA |
| GTIN | 4055626039770 |
| Weight per piece (including packing) | 293 g |
| Weight per piece (excluding packing) | 293 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27144703 |
ETIM
| ETIM 9.0 | EC002889 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates