Infrastructure charging socket for charging electric vehicles (EV) with alternating current (AC), compatible with type 2 Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)
CHARX T2M3SO12-4P-8
-
Infrastructure charging socket
1822664
CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Gen 3, without single-core wires, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, for charging electric vehicles (EV) with alternating current (AC), IEC 62196-2
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Infrastructure charging socket |
| Product family | CHARX connect modular |
| Type | Gen 3 |
| Compatibility | compatible with the CHARX connect modular Gen 3 product portfolio |
| compatible with the CHARX connect protective cover product portfolio | |
| not compatible with CHARX connect modular Gen 2 cable sets | |
| Charging standard | Type 2 |
| Charging mode | Mode 3, Case B |
| Design (Infrastructure charging socket) | square |
| circular | |
| Customer variations | On request |
| Charging power and current (AC charging, 3-phase) | |
| Type of charging current | AC 3-phase |
| Charging current | 32 A AC (3-phase) |
| Charging power | 26.6 kW (3-phase) |
| Charging power rating | 22 kW (32 A, 3-phase) |
| Operating voltage | typ. 400 V AC |
| Pin assignment (Power contacts) | |
| Note on the connection method | Connection via pin contact |
| Number | 5 (L1, L2, L3, N, PE) |
| Rated voltage | 480 V AC |
| Rated current | 32 A (The infrastructure charging socket is designed for both 1-phase and 3-phase charging with charging currents of up to 32 A.) |
| Pin assignment (Signal contacts) | |
| Note on the connection method | Connection via pin contact |
| Type of signal transmission | Pulse width modulation |
| Number | 2 (CP, PP) |
| Rated voltage | 30 V AC |
| Rated current | 2 A |
| Locking actuator | |
| Locking actuator | 12 V, 4-pos. |
| Left position | |
| Possible power supply range at the motor | 9 V ... 16 V |
| Maximum voltage for locking detection | 30 V |
| Typical motor current for locking | 0.2 A |
| Reverse current of the motor | max. 1 A |
| Max. dwell time with reverse current | 1000 ms |
| Recommended adaptation time | 600 ms |
| Pause time after entry or exit path | 3 s |
| Service life insertion cycles | > 10000 load cycles |
| Mechanical emergency release | available |
| Cable length | 0.5 m |
| Cable structure | 4 x 0.5 mm² |
| Infrastructure charging socket | |
| Dimensional drawing |
|
| Width | 102 mm |
| Height | 98 mm |
| Depth | 81 mm |
| Bore dimensions | |
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 60 mm |
| Color (Housing) | black (9005) |
| Material (Housing) | Plastic |
| Material (Contact surface) | Silver |
| Cable type | without single-core wires |
| Single-core wires for AC and communication are available separately, see accessories | |
| Single-core wires for locking actuator | |
| Cable length | 0.5 m |
| Cable structure | 4 x 0.5 mm² |
| Single wire, material | PVC |
| Single wire, color | BU/RD, BU/GN, BU/YE, BU/BN |
| External cable diameter | 1.60 mm ±0.20 mm |
| Cable resistance | ≤ 37.1 Ω/m |
| Mechanical data | |
| Insertion/withdrawal cycles | > 10000 |
| Insertion force | < 100 N |
| Withdrawal force | < 100 N |
| Ambient conditions | |
| Degree of protection (Infrastructure charging socket) | IP54 (plugged in) |
| Degree of protection (Protective cover) | IP55 (see accessories) |
| Ambient temperature (operation) | -30 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | 5000 m (above sea level) |
| Standards/specifications | IEC 62196-2 |
| Note | Compliant with AFIR - EU 2025/656 |
| Mounting type Infrastructure charging socket | Rear panel mounting (0 to 90 degree frontal inclination possible) |
| Mounting type Protective cover | Rear panel mounting (available separately) |
| Mounting hole diameter | 7.00 mm (ø) |
| Fixing screws | M5 thread |
| Screws included in the scope of delivery | none |
| Item number | 1822664 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | XWBFMA |
| GTIN | 4067923454989 |
| Weight per piece (including packing) | 420 g |
| Weight per piece (excluding packing) | 420 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27144706 |
| ECLASS-15.0 | 27144706 |
ETIM
| ETIM 10.0 | EC002898 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
CHARX T2M3SOW-1AC32-0,7M - Cable set for infrastructure charging socket 1737273
-
CHARX T2M3SOW-3AC32-0,3M - Cable set for infrastructure charging socket 1737283
-
CHARX T2M3SOW-3AC32-0,7M - Cable set for infrastructure charging socket 1737287
-
CHARX T2M3SOW-3AC32-1,5M - Cable set for infrastructure charging socket 1737447
-
CHARX T2M3SOWT-3AC32-0,3M - Cable set for infrastructure charging socket 1737286
-
CHARX T2M3SO-PCB-POWERCONTACT - Power contact 1857696
-
CHARX T2M3SO-PCB-SIGNALCONTACT - Signal contact 1857695
-
EV-T2SOC-B - Protective cover 1164293
-
EV-T2SOCR-B - Protective cover 1347421
-
EV-T2SOC-P - Protective cover 1164297
-
EV-T2SOCR-PC - Protective cover 1347426
-
EV-LABEL-C-SO - Label 1315521
-
CHARX T2M3SO-CAP-REMOVER - Removal tool 1737467
-
CHARX SEC-1000 - AC charging controller 1139034
-
CHARX SEC-3000 - AC charging controller 1139022
-
CHARX SEC-3050 - AC charging controller 1139018
-
CHARX SEC-3100 - AC charging controller 1139012
-
CHARX SEC-3150 - AC charging controller 1138965
-
VAL-EV-T1/T2 264/12.5/3+1 - Lightning/surge arrester type 1/2 1180149
-
VAL-EV-T1/T2 264/12.5/3+1-R - Lightning/surge arrester type 1/2 1180150
-
VAL-EV-T2 280/3+1 - Type 2 surge arrester 1180144
-
VAL-EV-T2 280/3+1-R - Type 2 surge arrester 1180145
-
EV-T2M3SM-E-LOCK12V - Locking 1296166
-
EV-T2M3S-E-LOCK24V - Locking 1622317
-
EV-T2M3SL-E-LOCK12V-GEN2 - Locking 1300179
Your advantages
Individually configurable system – now also with flexible actuator position
Easy mounting – now also directly on the PCB or the traditional way using plug-in connecting cables
Resistant to lateral forces, and waterproof and dirtproof due to molded contacts
Compatible with all protective covers and shutters in the CHARX contact modular family
Waterproof and dirtproof due to fully molded contacts
Space savings of up to 38% compared to the previous generation
Available with your logo on request - for consistent branding of your charging station
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates