- Managed switch (can be switched to unmanaged mode)
- High switching capacity (backplane bandwidth)
- Power over Ethernet (PoE IEEE 802.3bt, at, af)
- Rapid Spanning Tree Protocol (RSTP)
- Simple Network Time Protocol (SNTP)
- Link Layer Discovery Protocol (LLDP IEEE 802.1ab)
Smart Ethernet Box for connecting PoE end devices, two PoE ports, two uplink ports (SFP slots), integrated managed switch, surge protection, and splice tray, supply voltage 100 ... 240 V AC, wall or mast mounting