Gigabit fiber optic converter with SC duplex connector (850 nm) for 1000Base-T to multimode fiber optics, DIN rail mountable, extended temperature range, redundant power supply, IECEx, ATEX, UL HazLoc, IEC 61850, IEEE 1613, DNV.
Media converters
FO media converters for Ethernet and fieldbus enable you to convert your copper interfaces to interference-free fiber optics without the need for complex surge protection, shielding, and equipotential bonding measures.
Fiber optic converter with SC duplex connection (1310 nm) for 100Base-TX to multimode fiber optics, DIN rail mountable, extended temperature range, redundant power supply.
Fiber optic converter with SC simplex connection (1310 nm) for 100Base-TX to multimode fiber optics, DIN rail mountable, extended temperature range, redundant power supply, IECEx, ATEX, UL HazLoc, IEC 61850, IEEE 1613, DNV.
Fiber optic converter with SC simplex connection (1310 nm) for 100Base-TX to singlemode fiber optics, DIN rail mountable, extended temperature range, redundant power supply, IECEx, ATEX, UL HazLoc, IEC 61850, IEEE 1613, DNV.
Gigabit fiber optic converter with SFP port for 1000Base-T, DIN rail mountable.
Fiber optic converter with LC duplex connection (1310 nm) for 100Base-TX to singlemode fiber optics, DIN rail mountable, extended temperature range, redundant power supply, IECEx, ATEX, UL HazLoc, IEC 61850, IEEE 1613, DNV.
Gigabit fiber optic converter with SC duplex connector (850 nm) for 1000Base-T to multimode fiber optics, DIN rail mountable.
Gigabit fiber optic converter with SC duplex connector (1310 nm) for 1000Base-T to singlemode fiber optics, DIN rail mountable, extended temperature range, redundant power supply.
FO converter with integrated optical diagnostics, coated PCB, alarm contact, for PROFIBUS up to 12 Mbps, T-coupler with two FO interfaces (BFOC), 850 nm, for PCF or fiberglass cable (multimode)
FO converter with integrated optical diagnostics, coated PCB, alarm contact, for PROFIBUS up to 12 Mbps, T-coupler with two FO interfaces (BFOC), 850 nm, for PCF or fiberglass cable (multimode)
New products
Ethernet media converters
Reliable communication via fiber optics
For high-level immunity to interference and long transmission ranges in industrial applications, media converters transparently convert Ethernet data to fiber optics. Depending on the device and cable, they bridge distances of up to 80 km at data rates of up to 1 Gbps.
Main features
- Transmission speed of 10/100/1,000 Mbps (depending on the device)
- Various fiber-optic connections: SC duplex, SC simplex (WDM), ST, LC, SFP
- Maximum range of up to 80 km
- Metal and plastic housing
- Comprehensive approval package: CE, UL, DNV-GL, IECEx, ATEX, UL Hazloc, IEC 61850, IEEE 1613
Your Advantages
- Broad portfolio for every application
- Gigabit communication – ideal for high data throughput applications
- Compact design and flexible installation
- Low latency for applications with real-time protocols
- Redundant power supply
Media converters for Ethernet networks
Ethernet media converters for industrial applications
For high-level immunity to interference and long transmission ranges in industrial applications, media converters transparently convert Ethernet data to fiber optics. Depending on the device and cable, they bridge distances of up to 80 km at data rates of up to 1 Gbps.
The Ethernet media converter family features durability and versatility in particular. The extensive portfolio consists of a variety of devices for basic, advanced, and special requirements, such as use in potentially explosive areas and in power supply and distribution applications.
Choose among the range of functions suitable for your application and various fiberglass interfaces. The unique mounting accessories also offer particularly flexible installation options.
Media converters for fieldbuses
Media converters for PROFIBUS
Media converters for PROFIBUS
Media converters from the PSI-MOS product family enable you to convert copper-based PROFIBUS interfaces to FO (fiber optics). A transparent protocol is used to convert all data rates up to 12 Mbps. This gives you important advantages:
- Automatic data rate detection or fixed data rate setting via DIP switches
- Integrated optical diagnostics for continuous monitoring of FO paths
- High-quality electrical isolation between all interfaces
- Bit retiming for any cascading depth
- Can be combined with the PSI copper repeater in a modular way using DIN rail connectors
- Intrinsically safe FO interface (ex op is) for direct connection to devices in zone 1
Media converters for CANopen® and DeviceNet™
Media converters for CANopen® and DeviceNet™
You can use media converters to network CANopen® and DeviceNet™ fieldbus systems easily and without interference via fiber optics. This gives you important advantages:
- Integrated optical diagnostics for continuous monitoring of FO paths
- Floating switch contact for early warning of critical states in the FO paths
- High-quality electrical isolation between all interfaces
- Combine FO converters with copper repeaters for pure copper connections. What’s more, you can use DIN rail connectors to create a modular hub.
Serial media converters
Media converters for RS-232 as an end device and T-coupler
Media converters for RS-232 connections
RS-232 interfaces are very susceptible to electromagnetic interference and potential differences. The transmission distances are too short. Use media converters from Phoenix Contact to convert your serial interface to fiber optics. This gives you important advantages:
- Longer transmission distances
- Elimination of electromagnetic interference
- Integrated optical diagnostics for continuous monitoring of FO paths
- Floating switch contact for early warning of critical FO paths
- High-quality electrical isolation between all interfaces
- Intrinsically safe FO interface (ex op is) for direct connection to devices in zone 1