The modular 3-phase hybrid motor starter with direct start function and current monitoring provides the following functions: - Forward running - Motor overload protection Additional advantages are provided by using the DIN rail connector adapter (Item No. 2203861): - Power can also be supplied via the DIN rail connector by a system power supply (e. g., QUINT4-SYS...) or via the PCB connector IMC 1,5/ 5-ST-3,81, Item No. 1857919 - Optional relay module (e. g., EM-2RSC/21AU-R/L-P, Item No. 2908701) provides additional status information
ELR H3-I-SC- 24DC/500AC-9-P
-
Hybrid motor starter
2908694
Hybrid motor starter as an alternative to a conventional contactor circuit. Starts 3~ AC motors up to 9 A and offers motor protection. Possible supply and relay extension via DIN rail connector.
Product details
| Product family | CONTACTRON |
| Operating mode | 100% operating factor |
| Number of phases | 3 |
| Motor starter type | Direct starter |
| Switching frequency | ≤ 2 Hz (Load-dependent) |
| Switching frequency | ≤ 2 Hz (Load-dependent) |
| Maximum power dissipation | 7 W |
| Minimum power dissipation | 0.88 W |
| Coordination type | 1 |
| Supply | |
| Rated control circuit supply voltage US | 24 V DC |
| Control supply voltage range | 19.2 V DC ... 30 V DC |
| Rated control supply current IS | 60 mA |
| Protective circuit | Surge protection |
| Reverse polarity protection; Parallel polarity protection diode | |
| Insulation characteristics | |
| Rated insulation voltage | 550 V |
| Rated surge voltage | 6 kV |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Insulation characteristics between the control input and control supply voltage, and auxiliary circuit to the main circuit | Safe isolation (IEC 60947-1) |
| Isolation characteristics between the control input and control supply voltage to auxiliary circuit | Safe isolation (IEC 60947-1) in the auxiliary circuit ≤ 300 V AC |
| Emergency tripping | |
| Operate threshold | > 60 A |
| Response time | < 0.5 s |
| Control | |
| Input name | Control input |
| Rated actuating voltage UC | 24 V DC |
| Triggering voltage range | 19.2 V DC ... 30 V DC |
| Rated actuating current IC | 7 mA |
| Switching threshold | 9.6 V (“0” signal) |
| 19.2 V (“1” signal) | |
| Typical turn-off time | < 30 ms |
| Protective circuit | Reverse polarity protection |
| AC output | |
| Rated operating voltage Ue | 500 V AC |
| Operating voltage range | 42 V AC ... 550 V AC |
| Rated operating current Ie | 9 A (AC-51) |
| 7 A (AC-53a) | |
| Mains frequency | 50/60 Hz |
| Load current range | 1.5 A ... 9 A |
| Trigger characteristic in acc. with IEC 60947-4-2 | Class 10 (≤ 3 A) |
| Class 10A (> 3 A) | |
| Cooling time | 20 min (for auto reset) |
| Leakage current | 0 mA |
| Acknowledge output | |
| Note | Confirmation: floating change-over contact, signal contact |
| Contact switching type | 1 changeover contact |
| Switching capacity in accordance with IEC 60947-5-1 | 2 A (24 V (DC13)) |
| Control circuits | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. | |
| Load circuit | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. | |
| Status display | LED (yellow) |
| Operating voltage display | Green LED |
| Error indication | Red LED |
| Width | 22.5 mm |
| Height | 107 mm |
| Depth | 114 mm |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| UL approval | |
| Certificate | NLDX.E228652 |
| NRNT.E172140 | |
| UL data | |
| SCCR | 100 kA (480 V AC (fuse: 30 A class CC/30 A class J (high fault))) |
| 5 kA (480 V AC (fuse: 20 A RK5 (standard fault))) | |
| FLA | 7.6 A (480 V AC) |
| Group installation | 20 A (class RK5, SCCR 5kA (480 V AC), #24 - 14 AWG max. solid and stranded) |
| 30 A (class CC or J, SCCR 100kA (480 V AC), #24 - 14 AWG max, solid and stranded) | |
| Category code | NLDX / NRNT |
| Horsepower ratings | 2 hp (208 V AC) |
| 2 hp (230 V AC) | |
| 2 hp (240 V AC) | |
| 5 hp (480 V AC) | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Standards/regulations | |
| Standards/regulations | EN 60947-1 |
| EN 60947-4-2 | |
| Mounting type | DIN rail mounting |
| Assembly note | alignable, for spacing see derating |
| Mounting position | vertical (horizontal DIN rail, motor output below) |
| Item number | 2908694 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CK7 |
| Product key | DK7483 |
| GTIN | 4055626322186 |
| Weight per piece (including packing) | 304.5 g |
| Weight per piece (excluding packing) | 306 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27370905 |
ETIM
| ETIM 9.0 | EC001037 |
UNSPSC
| UNSPSC 21.0 | 25173900 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 574271f6-1491-4439-932d-3d5e66121cf5 |
Compatible products
-
-
BRIDGE- 3 - Bridge 2900747
-
BRIDGE- 4 - Bridge 2900748
-
BRIDGE- 5 - Bridge 2900749
-
BRIDGE- 6 - Bridge 2900750
-
BRIDGE- 7 - Bridge 2900751
-
BRIDGE- 8 - Bridge 2900752
-
BRIDGE- 9 - Bridge 2900753
-
BRIDGE-10 - Bridge 2900754
-
BRIDGE- 2-1M - Bridge 2901542
-
BRIDGE- 3-1M - Bridge 2901655
-
BRIDGE- 4-1M - Bridge 2901658
-
BRIDGE- 5-1M - Bridge 2901544
-
BRIDGE- 6-1M - Bridge 2901649
-
BRIDGE- 2-3M - Bridge 2901543
-
BRIDGE- 3-3M - Bridge 2901656
-
BRIDGE- 4-3M - Bridge 2901659
-
BRIDGE- 5-3M - Bridge 2901545
-
BRIDGE- 6-3M - Bridge 2901697
-
BRIDGE- 7-3M - Bridge 2901698
-
BRIDGE- 8-3M - Bridge 2901700
-
BRIDGE- 9-3M - Bridge 2901701
-
BRIDGE-10-3M - Bridge 2901702
-
BRIDGE- 2- 2M/0,3M - Bridge 2909897
-
BRIDGE- 3- 2M/0,3M - Bridge 2909898
-
BRIDGE- 4- 2M/0,3M - Bridge 2909899
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
EM-2RSC/21AU-R/L-P - Extension module 2908701
-
EM-2RPT/21AU-R/L-P - Extension module 2909573
-
ELR-TBUS-22,5-P - DIN rail bus connector 2908702
-
PSR-MC38-2NO-1DO-24DC-SC - Safety relays 1009831
-
PSR-MC38-2NO-1DO-24DC-PI - Safety relays 1009832
-
PSR-TBUS - DIN rail bus connector 2890425
-
PSR-TBUS - 1PCS - DIN rail bus connector 1326060
-
MC 1,5/ 5-ST-3,81 - PCB connector 1803604
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates