EM-2RSC/21AU-R/L-P
-
Extension module
2908701
Relay extension module for ELR-...-P hybrid motor starters, feedback of forward and reverse running when control signal is present, screw connection, DIN rail connector included
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Extension module |
| Product family | CONTACTRON |
| Insulation characteristics | |
| Rated insulation voltage | 250 V |
| Rated surge voltage | 4 kV |
| Degree of pollution | 2 |
| Contact switching type | 1 changeover contact |
| Rated operating voltage Ue | 24 V DC |
| 230 V AC | |
| Switching capacity in accordance with IEC 60947-5-1 | 3 A (230 V, AC15) |
| 2 A (24 V (DC13)) |
| Load circuit | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. | |
| INTERFACE system | |
| Connection method | DIN rail bus connector |
| Number of connections | 1 |
| Number of positions | 5 |
| Width | 22.5 mm |
| Height | 106.6 mm |
| Depth | 113.7 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| UKCA | |
| Certificate | UKCA-compliant |
| UL approval | |
| Certificate | NLDX.E228652 |
| NRNT.E172140 | |
| UL data | |
| Category code | NLDX / NRNT |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 2908701 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK7 |
| Product key | DK7485 |
| GTIN | 4055626323183 |
| Weight per piece (including packing) | 164.22 g |
| Weight per piece (excluding packing) | 182.6 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 9d4334fb-310f-44a7-9c6c-7a884dcb7077 |
Compatible products
-
-
ELR H5-I-PT- 24DC/500AC-9-P02 - Hybrid motor starter 1160740
-
ELR H5-I-SC- 24DC/500AC-9-P - Hybrid motor starter 2908693
-
ELR H3-I-SC- 24DC/500AC-9-P - Hybrid motor starter 2908694
-
ELR H5-I-SC- 24DC/500AC-3-P - Hybrid motor starter 2908695
-
ELR H3-I-SC- 24DC/500AC-3-P - Hybrid motor starter 2908696
-
ELR H5-IS-SC- 24DC/500AC-9-P - Hybrid motor starter 2908697
-
ELR H3-IS-SC- 24DC/500AC-9-P - Hybrid motor starter 2908698
-
ELR H5-IS-SC- 24DC/500AC-3-P - Hybrid motor starter 2908699
-
ELR H3-IS-SC- 24DC/500AC-3-P - Hybrid motor starter 2908700
-
ELR H5-IES-PT- 24DC/500AC-9-P - Hybrid motor starter 2909554
-
ELR H3-IES-PT- 24DC/500AC-9-P - Hybrid motor starter 2909555
-
ELR H5-IES-PT- 24DC/500AC-3-P - Hybrid motor starter 2909556
-
ELR H3-IES-PT- 24DC/500AC-3-P - Hybrid motor starter 2909557
-
ELR H5-I-PT- 24DC/500AC-9-P - Hybrid motor starter 2909560
-
ELR H3-I-PT- 24DC/500AC-9-P - Hybrid motor starter 2909561
-
ELR H5-I-PT- 24DC/500AC-3-P - Hybrid motor starter 2909562
-
ELR H3-I-PT- 24DC/500AC-3-P - Hybrid motor starter 2909563
-
ELR H5-IS-PT- 24DC/500AC-9-P - Hybrid motor starter 2909567
-
ELR H3-IS-PT- 24DC/500AC-9-P - Hybrid motor starter 2909568
-
ELR H5-IS-PT- 24DC/500AC-3-P - Hybrid motor starter 2909569
-
ELR H3-IS-PT- 24DC/500AC-3-P - Hybrid motor starter 2909570
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates