HC-STA-D15-SLWSC-2SSP21-EL-AL
-
Housing
1424373
Surface mounting housing D15, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x Pg21, height: 52 mm, cable gland: none, protective cover: yes, Standard
Product details
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Product family | HC-STA-D |
Application | Standard |
Type | D15 |
No. of cable outlets | 2 |
Type of the screw connection | 2x Pg21 |
Protective cover | yes |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 51 mm |
Height | 52 mm |
Length | 80 mm |
Hole diameter | 4.5 mm |
Flammability rating according to UL 94 | V0 (Interlock) |
V0 (Protective cover) | |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Material, protective cover | PC |
Locking latch material | PA |
Mechanical data | |
Type of the screw connection | 2x Pg21 |
Locking type | Latch |
Tightening torque | 0.8 Nm ... 1.2 Nm (for M4 mounting screws on the surface-mount housing) |
Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. |
Ambient conditions | |
Degree of protection | IP66 (with locked protective cover) |
IP67 (when plugged in) | |
Impact strength | IK08 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1424373 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7 |
Product key | AF7APE |
GTIN | 4055626371139 |
Weight per piece (including packing) | 178.5 g |
Weight per piece (excluding packing) | 170 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 9.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
G-INS-PG21-M68N-NNES-S - Cable gland 1411175
-
G-INSEC-PG21-M68N-NNES-S - Cable gland 1411200
-
A-INSP-PG21-65N-P-BK - Screw plug 1415214
-
HC-BS-PG21 - Screw plug 1674529
-
HC-M-D15-MF-HB - Module carrier frame 1062122
-
HC-D15-BC-HI-PLBK - Protective cover 1414673
-
HC-D15-SL-PLBK - Housing brackets 1414667
-
WP-G HF IP66 PG21 BK - Protective hose screw connection 3240892
-
WP-G HF IP69K PG21 BK - Protective hose screw connection 3240878
-
WP-GA HF IP66 PG21 BK - Protective hose screw connection 3240920
-
WP-GA HF IP69K PG21 BK - Protective hose screw connection 3240906
-
WP-GR HF IP66 PG21 BK - Protective hose screw connection 3240948
-
WP-GR HF IP69K PG21 BK - Protective hose screw connection 3240934
-
WP-G PP HF PG21 - Protective hose screw connection 3240992
-
WP-GT PP HF PG21 - Protective hose screw connection 3241006
-
WP-G BRASS IP40 PG21 - Protective hose screw connection 3241041
-
WP-GT BRASS PG21 - Protective hose screw connection 3241027
-
WP-G BRASS IP65 PG21 - Protective hose screw connection 3241055
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates