HC-STA-D07-CHWSCM-1TTP11-EL-AL
   - 
  Housing
    
      1419248
      
      
    
  
      Coupling housings D7, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PA, cable outlets: 1, straight, 1x Pg11, height: 60.5 mm, cable gland: none, protective cover: yes, Standard, for pin inserts
Product details
| General | for contact inserts HC-A03, A04, D07, D08, Q02, Q03, Q04, Q05, Q07, Q12 | 
| Product type | Housing with locking latch | 
| Housing type | Coupling housings | 
| Product family | HC-STA-D07 | 
| Application | Standard | 
| Type | D7 | 
| No. of cable outlets | 1 | 
| Type of the screw connection | 1x Pg11 | 
| Protective cover | yes | 
| Shielded | no | 
| Cable outlet | straight | 
| Pg screw connection | none | 
| Dimensional drawing |  | 
| Width | 34.2 mm | 
| Height | 60.5 mm | 
| Length | 24.2 mm | 
| Flammability rating according to UL 94 | V0 (Interlock) | 
| V0 (Protective cover) | |
| Housing material | Die-cast aluminum, salt water resistant | 
| Housing surface material | uncoated | 
| Material, protective cover | PA | 
| Locking latch material | PA | 
| Mechanical data | |
| Type of the screw connection | 1x Pg11 | 
| Locking type | Latch | 
| Ambient conditions | |
| Degree of protection | IP66 | 
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) | 
| 4X (UL 50e) | |
| Impact strength | IK06 | 
| Ambient temperature (operation) | -40 °C ... 125 °C | 
| Item number | 1419248 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF7 | 
| Product key | AF7APF | 
| GTIN | 4055626159799 | 
| Weight per piece (including packing) | 46.1 g | 
| Weight per piece (excluding packing) | 46.07 g | 
| Customs tariff number | 85389099 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27440202 | 
| ECLASS-15.0 | 27440202 | 
ETIM
| ETIM 9.0 | EC000437 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      G-INS-PG11-S68N-NNES-S - Cable gland 1411172
- 
    
      G-INSEC-PG11-S68N-NNES-S - Cable gland 1411197
- 
    
      G-INS-PG11-S68N-PNES-GY - Cable gland 1411142
- 
    
      G-INS-PG11-M68N-PNES-BK - Cable gland 1424497
- 
    
      US-EMLP (20X9) CUS - Plastic label 0830085
- 
    
      HC-D07-SL-PLBK - Housing brackets 1424440
- 
    
      HC-STA-D07-BCLFS-PLR-BK - Protective cover 1419270
- 
    
      HC-STA-D07-BCLFS-PL-BK - Protective cover 1419271
- 
    
      HC-STA-D07-BCSFS-PLR-BK - Protective cover 1419272
- 
    
      HC-STA-D07-BCSFS-PL-BK - Protective cover 1419273
- 
    
      WP-G HF IP66 PG11 BK - Protective hose screw connection 3240890
- 
    
      WP-G HF IP69K PG11 BK - Protective hose screw connection 3240876
- 
    
      WP-GA HF IP66 PG11 BK - Protective hose screw connection 3240918
- 
    
      WP-GA HF IP69K PG11 BK - Protective hose screw connection 3240904
- 
    
      WP-GR HF IP66 PG11 BK - Protective hose screw connection 3240946
- 
    
      WP-GR HF IP69K PG11 BK - Protective hose screw connection 3240932
- 
    
      WP-G PP HF PG11 - Protective hose screw connection 3240990
- 
    
      WP-GT PP HF PG11 - Protective hose screw connection 3241004
- 
    
      WP-G BRASS IP40 PG11 - Protective hose screw connection 3241039
- 
    
      WP-GT BRASS PG11 - Protective hose screw connection 3241025
- 
    
      WP-G BRASS IP65 PG11 - Protective hose screw connection 3241053
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates