HC-STA-B24-SHWSC-2SSM25-ELC-AL
   - 
  Housing
    
      1082595
      
      
    
  
      Surface mounting housing B24, with single locking latch, material: Die-cast aluminum, salt water resistant, protective cover material: PC, cable outlets: 2, lateral, 2x M25, height: 84.7 mm, cable gland: none, protective cover: yes, Standard
Product details
| General | for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M | 
| Product type | Housing with locking latch | 
| Housing type | Surface mounting housing | 
| Application | Standard | 
| Type | B24 | 
| No. of cable outlets | 2 | 
| Type of the screw connection | 2x M25 | 
| Protective cover | yes | 
| Cable outlet | lateral | 
| Pg screw connection | none | 
| Dimensional drawing |  | 
| Width | 57 mm | 
| Height | 84.7 mm | 
| Length | 144 mm | 
| Hole diameter | 5.5 mm | 
| Flammability rating according to UL 94 | V0 (Interlock) | 
| V0 (Protective cover) | |
| Seal material | NBR, conductive | 
| Housing material | Die-cast aluminum, salt water resistant | 
| Housing surface material | uncoated | 
| Material, protective cover | PC | 
| Locking latch material | PA | 
| Mechanical data | |
| Type of the screw connection | 2x M25 | 
| Locking type | Latch | 
| Tightening torque | 2 Nm ... 3 Nm (for M5 mounting screws on the surface-mount housing) | 
| Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. | 
| Ambient conditions | |
| Degree of protection | IP66 (with closed protective cover) | 
| IP67 (when plugged in) | |
| Impact strength | IK08 | 
| Ambient temperature (operation) | -40 °C ... 125 °C | 
| Item number | 1082595 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF7 | 
| Product key | AF7APB | 
| GTIN | 4055626816319 | 
| Weight per piece (including packing) | 509 g | 
| Weight per piece (excluding packing) | 22.22 g | 
| Customs tariff number | 85389099 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27440202 | 
| ECLASS-15.0 | 27440202 | 
ETIM
| ETIM 9.0 | EC000437 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      G-INS-M25-M68N-NNES-S - Cable gland 1411165
- 
    
      G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
- 
    
      HC-B24-SP-CBK - Profile gasket 1411482
- 
    
      HC-STA-B24-SL-PLBK - Housing brackets 1412885
- 
    
      HC-B24-BC-HI-PLBK - Protective cover 1407695
- 
    
      HC-STA-B24-DC-PL - Protective cover 1421103
- 
    
      WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
- 
    
      WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
- 
    
      WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
- 
    
      WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
- 
    
      WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
- 
    
      WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
- 
    
      WP-G PP HF M25 - Protective hose screw connection 3240999
- 
    
      WP-GT PP HF M25 - Protective hose screw connection 3241013
- 
    
      WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
- 
    
      WP-GT BRASS M25 - Protective hose screw connection 3241034
- 
    
      WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
Your advantages
Good shielding in the event of electromagnetic interference
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates