HC-STA-B06-SHWS-2SSM25-ELC-AL
   - 
  Housing
    
      1082556
      
      
    
  
      Product details
| General | For contact inserts HC-B6, BB10, DD24, M Tall housings for extra large wiring space | 
| Product type | Housing with locking latch | 
| Housing type | Surface mounting housing | 
| Application | Standard | 
| Type | B6 | 
| No. of cable outlets | 2 | 
| Type of the screw connection | 2x M25 | 
| Cable outlet | lateral | 
| Pg screw connection | none | 
| Dimensional drawing | 
                 | 
            
| Width | 52 mm | 
| Height | 74.8 mm | 
| Length | 84 mm | 
| Hole diameter | 5.5 mm | 
| Flammability rating according to UL 94 | V0 (Interlock) | 
| Seal material | NBR, conductive | 
| Housing material | Die-cast aluminum, salt water resistant | 
| Housing surface material | uncoated | 
| Locking latch material | PA | 
| Mechanical data | |
| Type of the screw connection | 2x M25 | 
| Locking type | Latch | 
| Tightening torque | 2 Nm ... 3 Nm (for M5 mounting screws on the surface-mount housing) | 
| Assembly note | One opening is sealed with a plastic filler plug and can be opened using a screwdriver. | 
| Ambient conditions | |
| Degree of protection | IP66 | 
| IP67 | |
| Enclosure rating (NEMA) | 4 (UL 50e) | 
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK08 | 
| Ambient temperature (operation) | -40 °C ... 125 °C | 
| Item number | 1082556 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF7 | 
| Product key | AF7APB | 
| GTIN | 4055626816111 | 
| Weight per piece (including packing) | 302.9 g | 
| Weight per piece (excluding packing) | 22.22 g | 
| Customs tariff number | 85389099 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27440202 | 
| ECLASS-15.0 | 27440202 | 
ETIM
| ETIM 9.0 | EC000437 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
G-INS-M25-M68N-NNES-S - Cable gland 1411165
 - 
    
      
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
 - 
    
      
HC-STA-B06-SL-PLBK - Housing brackets 1412591
 - 
    
      
HC-B06-SP-CBK - Profile gasket 1411477
 - 
    
      
HC-B06-BC-HI-PLBK - Protective cover 1407692
 - 
    
      
HC-B06-BCFS-P-BK - Protective cover 1346524
 - 
    
      
HC-STA-B06-DC-PL - Protective cover 1421100
 - 
    
      
WP-G HF IP66 M25 BK - Protective hose screw connection 3240899
 - 
    
      
WP-G HF IP69K M25 BK - Protective hose screw connection 3240885
 - 
    
      
WP-GA HF IP66 M25 BK - Protective hose screw connection 3240927
 - 
    
      
WP-GA HF IP69K M25 BK - Protective hose screw connection 3240913
 - 
    
      
WP-GR HF IP66 M25 BK - Protective hose screw connection 3240955
 - 
    
      
WP-GR HF IP69K M25 BK - Protective hose screw connection 3240941
 - 
    
      
WP-G PP HF M25 - Protective hose screw connection 3240999
 - 
    
      
WP-GT PP HF M25 - Protective hose screw connection 3241013
 - 
    
      
WP-G BRASS IP40 M25 - Protective hose screw connection 3241048
 - 
    
      
WP-GT BRASS M25 - Protective hose screw connection 3241034
 - 
    
      
WP-G BRASS IP65 M25 - Protective hose screw connection 3241062
 
Your advantages
Good shielding in the event of electromagnetic interference
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates