HC-D 7-SML-26/O1M20
-
Housing
1604885
HEAVYCON D7 box mounting base, with single locking latch, height 25.5 mm, with 1 x M20 gland, with open bottom, zinc
HEAVYCON D7 box mounting base, with single locking latch, height 25.5 mm, with 1 x M20 gland, with open bottom, zinc
General | for contact inserts HC-A03, A04, D07, D08, Q02, Q03, Q04, Q05, Q07, Q12 |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | D7 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M20 |
Shielded | no |
Cable outlet | lateral |
Pg screw connection | none |
Dimensional drawing |
|
Width | 40.5 mm |
Height | 25.5 mm |
Length | 24 mm |
Seal material | NBR |
Housing material | Die-cast zinc |
Housing surface material | Powder-coated, gray |
Locking latch material | Steel, galvanized |
Mechanical data | |
Type of the screw connection | 1x M20 |
Locking type | Latch |
Assembly note | Connectors may be operated only when there is no load/voltage. |
Ambient conditions | |
Degree of protection | IP54 |
IP65 (with sealing screw) | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1604885 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF7 |
Product key | AF7AAE |
GTIN | 4017918881450 |
Weight per piece (including packing) | 83.34 g |
Weight per piece (excluding packing) | 52.82 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |