HC-B 10-SMLD-74/O1M25
-
Housing
1646447
HEAVYCON box mounting base B10, with single locking latch, height 74 mm, with support 1xM25, with cover
Product details
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with locking latch |
Housing type | Surface mounting housing |
Application | Standard |
Type | B10 |
No. of cable outlets | 1 |
Type of the screw connection | 1x M25 |
Protective cover | yes |
Shielded | no |
Cable outlet | left (view of the opened single locking latch) |
Pg screw connection | none |
Dimensional drawing |
|
Width | 57 mm |
Height | 74 mm |
Length | 93 mm |
Seal material | NBR |
Housing material | Die-cast aluminum |
Housing surface material | Powder-coated, gray |
Material, protective cover | PA |
Locking latch material | Stainless steel, handle: PA |
Mechanical data | |
Type of the screw connection | 1x M25 |
Locking type | Latch |
Assembly note | For half and full screw connections |
Ambient conditions | |
Degree of protection | IP65 (When plugged in) |
IP54 (with closed protective cover) | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1646447 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | BF7 |
Product key | AF7AAC |
GTIN | 4017918985172 |
Weight per piece (including packing) | 367.787 g |
Weight per piece (excluding packing) | 367.12 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
UNSPSC
UNSPSC 21.0 | 31261501 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
G-INS-M25-M68N-PNES-BK - Cable gland 1411134
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
HC-M-KV-M25(14-21) - Cable gland 1646007
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
G-INESR-M25-M68N-NEPDS-S - Cable gland 1415193
-
HC-M-KV-T-M25 - Cable gland 1646191
-
REDUC-M-KV-M25/M20 - Reducing adapter 1647624
-
ENLAR-M-KV-M25/M32 - Extension adapter 1647679
-
HC-M-BS-M25 - Screw plug 1645859
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates