HC-ADV-B24-1TM32-1SM25-EMC-PS
-
Housing
1423228
Sleeve housing B24, Screw locking mechanism, material: Die-cast aluminum, salt water resistant, cable outlets: 2, straight, lateral, 1x M32 / 1x M25, height: 93.7 mm, cable gland: none, Offshore/EMC
Product details
General | for contact inserts HC-B24, BB46, D64, DD108, HV10/16, M |
Product type | Housing with screw locking |
Housing type | Sleeve housing |
Application | Offshore/EMC |
Type | B24 |
No. of cable outlets | 2 |
Type of the screw connection | 1x M32 / 1x M25 |
Fixing screws | M6 (screw head: Pozidrive) |
Shielded | yes |
Cable outlet | straight, lateral |
Pg screw connection | none |
Tightening torque | 3 Nm ... 5 Nm (for M6 mounting screws on the sleeve housing) |
Dimensional drawing |
|
Width | 57 mm |
Height | 93.7 mm |
Length | 152 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 112 mm |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum, salt water resistant |
Housing surface material | uncoated |
Locking latch material | Stainless steel |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (0.2 bar/24 h) | |
Enclosure rating (NEMA) | 4 (NEMA 250) |
4X (NEMA 250) | |
6P (NEMA 250) | |
12 (NEMA 250) | |
Impact strength | IK09 |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M32 / 1x M25 |
Assembly note | M6 locking screw, with Pozidrive head |
To ensure optimum shielding, any insulating power coating must be removed from the profile gasket area on the control cabinet panel. Tightening torque of locking screw: 3 Nm. | |
Fixing screws | M6 (screw head: Pozidrive) |
Item number | 1423228 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF7 |
Product key | AF7APH |
GTIN | 4055626327907 |
Weight per piece (including packing) | 375 g |
Weight per piece (excluding packing) | 375 g |
Customs tariff number | 85389099 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440202 |
ECLASS-15.0 | 27440202 |
ETIM
ETIM 8.0 | EC000437 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-AF-SET - Panel-mount flange 1604638
-
HC-B 24-TMS-SD-IP50 - Protective cover 1690765
-
HC-B 24-TMS-SD-IP66 - Protective cover 1411520
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
US-EMLP (20X9) CUS - Plastic label 0830085
-
HC-B-TMS-ERSSCHR - Screw 1584198
-
HC-B 24-TMS-EEE-PR-DI - Profile gasket 1409820
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
-
SF-M BH - Screwdriver 1212070
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates